Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M12 angled L-coded, 5-pin, PUR cable grey, UL approved |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M12 | |
Style | angled | |
Locking | screw connection | |
Number of pins | 5 | |
Coding | L-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Rated operating voltage | 600 V AC | |
Operating voltage | max. 48 V AC / 63 V DC | |
Operating current | max. 16 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-111 | |
Flammability | IEC 60332-1-2 | |
Halogen-free | DIN VDE 0472-815 | |
Oil resistance | DIN EN 60811-404 | |
Approvals and certificates | ||
UL approval | AWM STYLE 20939 80°C 600V VW-1 (cable) | |
UL File Number | E520151 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 125 °C (-40 ... 257 °F) note derating | |
Cable, fixed installation | -40 ... 90 °C (-40 ... 194 °F) UL -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -30 ... 90 °C (-22 ... 194 °F) UL -30 ... 80 °C (-22 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Tool installation | straight knurling and hexagon nut SW = 14 mm | |
Mating cycles | min. 100 | |
Degree of protection | IP65 / IP67 / IP69 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 8 mm | |
Bending radius | > 7.5 x cable diameter, movable installation > 4 x cable diameter, fixed installation |
|
Sheath color | grey (similar to RAL 7032) | |
Number of cores | 5 | |
Core cross section | 1.5 mm2 | |
Cores color | Core 1: brown Core 2: white Core 3: blue Core 4: black Core 5: pink |
|
Length | 1.5 m | |
Cable code | Li 9Y 11Y 5 x 1,50 | |
Mass | 188.9 g | |
Material | ||
PWIS free | yes | |
Halogen-free | yes | |
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPE, black | |
Seal | FKM | |
Contact surface | Cu/Au | |
Flammability | HB | |
Cable | ||
Sheathing | PUR | |
Core insulation | PP | |
Oil resistance | yes | |
Flammability | VW-1 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1380 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | E520151 | ALL | 234 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4571A | ALL | 287 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6748 | ALL | 211 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|