Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M8 straight A-coded, 8-pin, PUR cable black, shielded |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M8 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 8 | |
Coding | A-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | max. 30 V AC/DC | |
Operating current | max. 1.5 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
Flammability | UL 758 / 1581 | |
Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
|
UV resistance | DIN EN ISO 4892-2-A | |
Microbial resistance | EN 50363 | |
Hydrolysis resistance | EN 50363 | |
Oil resistance | DIN EN 60811-2-1 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -25 ... 85 °C (-13 ... 185 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.2 Nm | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Shielding | shield connected to screw connection | |
Degree of protection | IP65 / IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 5.9 mm | |
Bending radius | 59 mm , moving 29.5 mm , fixed |
|
Sheath color | black (similar to RAL 7021) | |
Number of cores | 8 | |
Core cross section | 0.14 mm2 | |
Cores color | Core 1: white Core 2: brown Core 3: green Core 4: yellow Core 5: grey Core 6: pink Core 7: blue Core 8: red |
|
Core construction | 18 x 0.1 mm ∅ | |
Shield | tinned copper braiding, 85 % coverage | |
Length | 3 m | |
Cable code | Li 9Y C 11Y 8 x 0,14 | |
Mass | 148 g | |
Material | ||
Halogen-free | yes | |
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Seal | NBR | |
Contact surface | gold plated (Au) | |
Flammability | HB | |
Cable | ||
Sheathing | PUR | |
Core insulation | PP | |
UV resistance | yes | |
Oil resistance | yes | |
Microbial resistance | yes | |
Hydrolysis resistance | yes | |
Flammability | FT2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 190 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC E231213 | ALL | 419 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3297A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6532 | ALL | 219 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|