Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable V11-G-BK5M-PVC-APS3S-G-Y1

V11-G-BK5M-PVC-APS3S-G-Y1
  • Specific design protects against loosening and inaccurate installation
  • Customer-specific configuration
  • Image is generic for this device type and may deviate from the specific variant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V11-G-BK5M-PVC-APS3S-G-Y1

Product Description
Adapter cable M12 socket straight A-coded 3-pin to AMP plug straight 3-pin, PVC cable black
General specifications
Customizationcustomer-specific pin assignment
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeAMP connector Superseal
Stylestraight
Lockingsnap locking
Number of pins3
Electrical specifications
Operating voltagemax. 48 V AC/DC
Operating currentmax. 8 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-25 ... 105 °C (-13 ... 221 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Connector 2
Loosening protectionavailable
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, moving
Sheath stripping forcemax. 10 N / 50 mm
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.34 mm2
Cores colorCore 1-2: brown
Core 3-1: blue
Core 4-3: black
Core construction19 x 0.15 mm ∅
Length5 m
Cable codeLi Y YM 3 x 0,34
Mass168 g
Material
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
BodyPA 6.6 glass-fiber reinforced black
Sealsilicone
Contact surfacegold plated (Au)
FlammabilityV-0 / V-2
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame-resistant

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V11-G-BK5M-PVC-APS3S-G-Y1

Design / Simulation: V11-G-BK5M-PVC-APS3S-G-Y1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3929 KB

Associated Products: V11-G-BK5M-PVC-APS3S-G-Y1

Accessories
85.00  USD

Contact Us

torque screwdriver (0.6 Nm)fa
77.00  USD

Contact Us

plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa