Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female cordset 9426

9426
  • Socket
  • Straight
  • 26-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9426

General specifications
Number of pins26-pin
Construction typestraight
Standard conformity
Degree of protectionIP67
Mechanical specifications
Mass90 g

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: 9426

Associated Products: 9426

Accessory of
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Parallel, Interface type: Push-pull, parallel , short-circuit protected, Input type: Selection of counting direction (cw/ccw)fa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: Parallel, Interface type: Push-pull, parallel , short-circuit protected, Input type: Selection of counting direction (cw/ccw)fa