Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories V1-SLEEVE-2M-SI

V1-SLEEVE-2M-SI
  • Chemical, moisture, and heat resistant
  • Provides cable connector end with weld slag protection
  • Expandable to cover irregular shapes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-SLEEVE-2M-SI

Product Description
Silicone rubber, one piece
General specifications
Inside diameter12.7 mm
Ambient conditions
Ambient temperature-75 ... 220 °C (-103 ... 428 °F)
Mechanical specifications
Materialsilicone coated fiberglass
Cable
Colorwhite
Length2 m
Mass150 g

Classifications

SystemClasscode
ECLASS 13.027279090
ECLASS 12.027279090
ECLASS 11.027279090
ECLASS 10.0.127279090
ECLASS 9.027279090
ECLASS 8.027279090
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131251501

Details: V1-SLEEVE-2M-SI