Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Adapter cable V3S-GM-0,15M-PUR-ABG-SUBD

V3S-GM-0,15M-PUR-ABG-SUBD
  • EMC shielded
  • Halogen-free
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3S-GM-0,15M-PUR-ABG-SUBD

Product Description
Adapter cable M8 plug straight A-coded 3-pin to Sub-D-plug straight 9-pin, PUR cable grey, shielded, for PC connection with null modem cable
General specifications
Connector 1
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Connector 2
Connectionplug
Construction typeSub-D
Stylestraight
Lockingscrew connection
Number of pins9
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 1.5 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
Connector Sub-D : IEC 807-2
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-55 ... 105 °C (-67 ... 221 °F)
Cable, fixed installation-50 ... 105 °C (-58 ... 221 °F)
Cable, flexing-30 ... 105 °C (-22 ... 221 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.4 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP67
Connector 2
Loosening protectionscrews UNC 4-40
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1-3: white
Core 2: not used
Core 3-2: black
Core 4-5: blue
Core construction19 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
Length0.15 m
Cable codeLi 9Y 11YM 4 x 0.34
Mass67 g
Material
Halogen-freeyes
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Connector 2
BodyZinc diecast, nickel-plated
Contact surfaceAu
FlammabilityV-0
Cable
SheathingPUR based on polyether
Core insulationPP
Chemical resistancegood

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3S-GM-0,15M-PUR-ABG-SUBD

Design / Simulation: V3S-GM-0,15M-PUR-ABG-SUBD

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 3-pin M8 plug, straight / 3-D-Modell M8-Stecker, gerade, 3-poligALLSTP1824 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: V3S-GM-0,15M-PUR-ABG-SUBD

Accessory of

1,581.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IDENTControl Compact RFID evaluation unit with EtherCAT interfacefa
IDENTControl Compact control interface with CC-Link V2 interfacefa