Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, M12, 4-pin, shielded, PVC cable |
General specifications | ||
---|---|---|
Number of pins | 4 + shield | |
Connection 1 | socket | |
Construction type 1 | angled | |
Threading 1 | M12 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Standards | IEC 61076-2-101:2008 | |
Flammability | Grip: UL 94 | |
Ambient conditions | ||
Ambient temperature | Body: -40 ... 90 °C (-40 ... 194 °F) cable, fixed: -30 ... 80 °C (-22 ... 176 °F) cable, flexing: -15 ... 80 °C (5 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 | |
Material | ||
Contacts | CuSn / Au | |
Contact surface | Au | |
Body | TPU, black | |
Cable | PVC | |
Slotted nut | Diecast zinc | |
Core insulation | PP | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 4.8 mm | |
Bending radius | > 10 x cable diameter, moving 5 x cable diameter, single bend |
|
Color | grey | |
Cores | 4 x 0.34 mm2 | |
Conductor construction | 19 x 0.15 mm ∅ | |
Shield | grid covering 85 % | |
Length | 5 m | |
Mass | 202.43 g | |
Flammability | ||
Contact carrier | 94 HB | |
Housing | 94 V-2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3277A | ALL | 284 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5874 | ALL | 216 KB |