Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories CBL SET J03M-BK-7m

CBL SET J03M-BK-7m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBL SET J03M-BK-7m

Product Description
Connection cable
General specifications
Number of pins3
Construction typeSocket, straight
free cable end
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectioncable with 3-pin JST connector
Material
BodyPA66
CablePVC
Cablefine-strand, flexible
Sheath diameter∅ 3 mm
Colorblack
Cores3 x 0.14 mm2
Conductor construction18 x 0.1 mm
Length7 m (L)
Massapprox. 100 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: CBL SET J03M-BK-7m

Associated Products: CBL SET J03M-BK-7m

Accessory of
Single-beam miniature photoelectric sensor, ideal for installing in frames or contours, Integrated circuit, Plug-in style housing for 13 mm hole, Narrow opening angle, suitable for mounting in pairs, Various frequencies for avoiding mutual interference (cross-talk immunity), Construction type(S2): Cylindrical type, flat, Test input, Light source: IRED, Light type: modulated infrared light , 880 nm, Operating voltage: 10 ... 30 V DC, Test input: emitter deactivation at 0 V, Switching type: light-onfa