Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset, M12 to M12, V4A stainless steel, wash-down design, 4-pin, PP cable |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | Male connector | |
Construction type 2 | right angle | |
Threading 2 | M12 | |
Electrical specifications | ||
Operating voltage | max. 250 V AC/DC | |
Operating current | max. 4 A | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Standards | IEC 61076-2-101 | |
Halogen-free | IEC 60754-1 | |
Temperature resistance | DIN EN 60811-1-4 | |
Material | FDA-compliant in accordance with FDA 21 CFR 177.2600 | |
Ambient conditions | ||
Ambient temperature | cable, flexing: -25 ... 105 °C (-13 ... 221 °F) cable, fixed: -40 ... 105 °C (-40 ... 221 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP67 / IP68 / IP69 | |
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | PP | |
Cable | PP-EPDM | |
Slotted nut | stainless steel V4A | |
Seal | FKM | |
Core insolation | PP | |
Temperature resistance | Cold bending-resistant and cold impact-resistant up to -40 °C (-40 °F) | |
Cable | extra-fine wire, flexible | |
Sheath diameter | ∅ 4.7 mm | |
Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
|
Color | grey | |
Cores | 4 x 0.34 mm2 | |
Conductor construction | 42 x 0.1 mm ∅ | |
Length | 5 m | |
Drag chain suitability | ||
Drag chain cycles | min. 4000000 | |
Motion velocity | max. 3 m/s | |
Traverse distance | 10 m | |
Acceleration | max. 10 m/s2 | |
Torsion cycles | min. 4000000 | |
Torsional stress | ± 270 °/m | |
Tightening torque, cable gland | 0.4 ... 0.6 Nm | |
Mating cycles | min. 100 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Connectivity for the food Industry | ENG | 191 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3279A | ALL | 284 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5876 | ALL | 217 KB |