Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female cordset V15L-G-2M-PUR-U

V15L-G-2M-PUR-U
  • Degree of protection IP65 / IP67 / IP69
  • Free of paint wetting interfering substances
  • UL listed for USA and Canada
  • Halogen-free
  • 600 V AC rated operational voltage
  • Screw connection suitable for tool assembly
  • Image is generic for this device type and may deviate from the specific variant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15L-G-2M-PUR-U

Product Description
Female cordset single-ended M12 straight L-coded, 5-pin, PUR cable grey, UL approved
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingL-coded
Connector 2
Connectioncable end
Electrical specifications
Rated operating voltage600 V AC
Operating voltagemax. 48 V AC / 63 V DC
Operating currentmax. 16 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-111
FlammabilityIEC 60332-1-2
Halogen-freeDIN VDE 0472-815
Oil resistanceDIN EN 60811-404
Approvals and certificates
UL approvalAWM STYLE 20939 80°C 600V VW-1 (cable)
UL File NumberE520151
Ambient conditions
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F) note derating
Cable, fixed-40 ... 90 °C (-40 ... 194 °F) UL -40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-30 ... 90 °C (-22 ... 194 °F) UL -30 ... 80 °C (-22 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP65/IP67/IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter8 mm
Bending radius> 7.5 x cable diameter, moving
> 4 x cable diameter, fixed
Sheath colorgrey (similar to RAL 7032)
Number of cores5
Core cross section1.5 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: pink
Length2 m
Cable codeLi 9Y 11Y 5 x 1,50
Mass238 g
Material
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPE, black
SealFKM
Contact surfaceCu/Au
FlammabilityHB
Cable
SheathingPUR
Core insulationPP
Oil resistanceyes
FlammabilityVW-1

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15L-G-2M-PUR-U

Design / Simulation: V15L-G-2M-PUR-U

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP987 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---

Approvals: V15L-G-2M-PUR-U

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE520151ALLPDF234 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4571AALLPDF287 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6748ALLPDF211 KB

Associated Products: V15L-G-2M-PUR-U

Accessory of
172.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
Kit
1,621.00  USD

Contact Us

IIoT Starter Kit with IP67 EtherNet/IP Masterfa
IIoT Starter Kit with IP67 PROFINET Masterfa