Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Mounting bracket with deviation mirror for distance measurement devices |
Nominal ratings | ||
---|---|---|
Repeat accuracy | The repeating accuracy of the device used does not change. | |
Measurement accuracy | ||
Accuracy | ± 1 mm (This fault is added to the fault in the device used) | |
Mechanical specifications | ||
Material | high-grade steel, deflector mirror: glass |
|
Mass | approx. 1650 g | |
Suitable series | ||
Series | VDM100 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1517 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |