Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Fieldbus Barrier F2D0-FB-EX4.CG.CGS

FieldConnex® Fieldbus
F2D0-FB-EX4.CG.CGS
  • 4 outputs Ex ia IIC
  • FieldBarrier in Zone 1/Div. 2
  • Instruments in Zone 0...1/Div. 1
  • Short circuit current limitation per output
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Power, Com, and Error LEDs
  • Supports FISCO and Entity
  • Integrated cable tie-downs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  F2D0-FB-EX4.CG.CGS

Product Description
Fieldbus barrier, stand-alone device in aluminum housing for field installation
General specifications
Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 2
Electronic componentFieldBarrier RD0-FB-Ex4.* For technical data on installed electronic component see datasheet.
Fieldbus connection
Main cable (Trunk)
Cable entry typecable gland and stopping plug options see separate table
Outputs
Cable entry typecable gland and stopping plug options see separate table
Conformity
Degree of protectionEN 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperaturesee table 2
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typescrew terminal , fixed
Enclosure coverdetachable cover with retaining screws
Housing materialAluminum
Degree of protectionIP67
Material
Surfacepainted green
Sealsilicone , one-piece
Mass3350 g
Dimensionssee figure 1 and see table 2
Mountingthru-holes Ø6.5 mm
GroundingM5 threading for grounding bolt
Data for application in connection with hazardous areas
EU-type examination certificatePTB 02 ATEX 2086
MarkingEx-Hexagon II 2 (1) G Ex eb mb [ia Ga] IIC T4 Gb ,
Ex-Hexagon II 2 (1) D Ex tb [ia Da] IIIC 130 °C Db
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-18:2015+A1:2017 , EN 60079-31:2014
International approvals
FM approvalCoC 3015728
Control drawing116-0266
Approved forClass I, Division 2, Groups A, B, C, D / Class I, Zone 2, AEx nA [ia] IIC T4
CSA approvalCoC 1592754
Control drawing116-0266
Approved forClass I, Division 2, Groups A, B, C, D / Class I, Zone 2, Ex nA [ia] IIC T4
IECEx approvalIECEx PTB 03.0003
Approved forEx eb mb [ia Ga] IIC T4 Gb , Ex tb [ia Da] IIIC 130 °C Db
Certificates and approvals
FOUNDATION FieldbusFF-846
Marine approvalDNV A-14038
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242605
ECLASS 12.027242605
ECLASS 11.027242605
ECLASS 10.0.127242605
ECLASS 9.027242605
ECLASS 8.027242605
ECLASS 5.127242605
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: F2D0-FB-EX4.CG.CGS

Function

The FieldBarrier, a device coupler in an aluminum housing, connects 4 instruments with intrinsic safety (Ex ia/Ex ib) and short circuit current limitation at each output. This ensures proper operation of the segment during faults or hot work at the spur. The F2 housing is made of sturdy cast aluminum for installation in rough environments.

High power on the trunk enables maximum cable lengths and device count in any hazardous area. The integrated fieldbus terminator features high-availability design and is selectable.

A choice of fixed screw or spring output terminals connect 1 device each. LEDs simplify troubleshooting and help decrease repair time. Hard and capacitive grounding and shielding concepts can be chosen via jumper.

Informative Literature: F2D0-FB-EX4.CG.CGS

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: F2D0-FB-EX4.CG.CGS

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF238 KB
Manuals
ManualENGPDF787 KB

Approvals: F2D0-FB-EX4.CG.CGS

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 13.1142ALLPDF1391 KB
Canada CSACoC 1845315ALLPDF45 KB
China SITIIAS CCC Ex Certificate2023322316005397 (Singapore)ALLPDF1294 KB
DNV MarineTAA0000272ALLPDF100 KB
Europe PTB ATEX Category (1) 2 GPTB 02 ATEX 2086ALLPDF3447 KB
PTB IECEx Certificate of ConformityIECEx PTB 03.0003ALLLINK---
USA FMCoC 3015728ALLPDF48 KB
Worldwide Fieldbus FoundationDC084400ALLPDF56 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF113 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0810JALLPDF1133 KB

Associated Products: F2D0-FB-EX4.CG.CGS

Variants
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
Matching System Components
FieldConnex® Fieldbus, Fieldbus barrier, module for DIN rail mounting, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
Specifications
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa
FieldConnex® Fieldbus, Fieldbus barrier, stand-alone device in aluminum housing for field installation, 4 outputs Ex ia IIC, FieldBarrier in Zone 1/Div. 2, Instruments in Zone 0...1/Div. 1, Short circuit current limitation per output, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …