Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Cabinet installation | |
Fieldbus connection | ||
Power dissipation | see table "Technical data depending on model" | |
Main cable (Trunk) | ||
Rated voltage | 9 ... 31 V DC | |
Rated current | max. 4.5 A | |
Outputs | ||
Number of outputs | see table "Technical data depending on model" | |
Rated voltage | max. 31 V | |
Rated current | max. 43 mA | |
Short-circuit current | max. 58 mA | |
Self current consumption | see table "Technical data depending on model" | |
Voltage drop main cable/outputs | max. 1.3 V | |
Terminating resistor | 100 Ω external | |
Surge protection | Trunk overvoltage protection if voltage exceeds typ. 39 V, max. 41 V | |
Indicators/operating means | ||
LED ERR | red: short-circuit | |
LED PWR | green: Fieldbus voltage > 10 V | |
LED COM | yellow: bus activity | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Connection type | screw terminals, removable | |
Core cross section | max. 2.5 mm2 /AWG 12-24 | |
Housing material | Polyamide PA 66 | |
Degree of protection | IP20 | |
Mass | 75 g per device | |
Dimensions | ||
Height | 94 mm | |
Width | 17.5 mm per device | |
Depth | 54 mm | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
Main cable (Trunk) | ||
Rated current | see Statement of Conformity | |
Outputs | ||
Voltage | 24 V for IIC gas group, defined by trunk voltage 32 V for IIB gas group |
|
Current | 65 mA for IIC and IIB gas groups | |
Inductance | 0.25 mH for IIC and IIB gas groups | |
Capacitance | 60 nF for IIC and IIB gas groups | |
Certificate | TÜV 11 ATEX 081152 X | |
Marking | II 3G Ex nA [nL] IIC T4 | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-15:2005 , EN 60079-0:2006 | |
International approvals | ||
UL approval | E106378 | |
Approved for | Class I, Division 2, Groups A, B, C, D | |
Certificates and approvals | ||
Marine approval | DNV A-10798 | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB | |
Guideline for Using Fieldbus Equipment in Zone 2 | ENG | 830 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 64 KB | |
Manuals | |||
Manual Modular Segment Protector | ENG | 775 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Worldwide Fieldbus Foundation | DC064300 | ALL | 29 KB |
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.