Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Outside installation | |
Fieldbus connection | ||
PROFIBUS PA | ||
Connection | Connection +, - | |
Rated voltage | 9 ... 32 V | |
Rated current | max. 23 mA | |
Baud rate | 31.25 kBit/s | |
Protocol | PROFIBUS DP V1 | |
Terminal "S" | only for the connection of the cable screen (BUS) and/or the potential compensation | |
Terminal "PA" | only for the connection of the cable screen (sensor interface) and/or grounding | |
Grounding plate | only for the connection of the potential compensation | |
Field circuit | ||
Inputs | ||
Connection | 4, for binary sensors: terminals 1+, 2-, 5+, 6-, 9+, 10-, 13+, 14- 8, for binary sensors: terminals 3, 4, 7, 8, 11, 12, 15, 16 |
|
Sensor supply voltage | 4, for binary sensors: 5.5 V 8, for binary sensors: 5 V |
|
Sensor supply current | 4, for binary sensors: 4.5 mA 8, for binary sensors: ≤ 5 mA |
|
Time delay before availability | for 4 binary sensors, 1 s for 8 binary sensors, < 3 ms |
|
Max. cycle time | for binary 4 sensors, 4 x 1 s = 4 s for 8 binary sensors, 8 x 12.5 ms = 100 ms |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Galvanic isolation | EN 60079-11 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC/EN 60529 | |
Fieldbus standard | EN 50170/2 | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Core cross section | Bus cable:∅ 5 mm ... 10 mm cable sensors: ∅ 4 mm ... 8 mm |
|
Housing | 187 mm x 129 mm x 46 mm | |
Degree of protection | IP65 | |
Installation position | Cable glands downwards | |
Mass | approx. 290 g | |
Mounting | wall mounting | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 98 ATEX 2210 | |
Marking | II 2G (1) Ex ia [ia Ga] IIC T4 Gb , II (1D) [Ex ia Da] IIIC , II 3G Ex ic IIC T4 Gc , II (3D) [Ex ic Dc] IIIC |
|
PROFIBUS PA | ||
Voltage | 24 V | |
Current | 380 mA | |
Power | 5.32 W | |
Rated voltage | 9 ... 32 V | |
Rated current | 23 mA | |
FDE (Fault Disconnect Equipment) | 6.7 mA | |
Terminal "S" | only for the connection of the cable screen (BUS) and/or the potential compensation | |
Terminal "PA" | only for the connection of the cable screen (sensor interface) and/or grounding | |
Grounding plate | only for the connection of the potential compensation | |
Field-side | ||
Voltage | 9 V | |
Current | 44 mA | |
Power | 99 mW | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 | |
International approvals | ||
IECEx approval | IECEx TUN 04.0002 | |
Approved for | Ex ia [ia Ga] IIC T4 Gb , [Ex ia Da] IIIC , Ex ic IIC T4 Gc , [Ex ic Dc] IIIC |
|
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The binary input (BI) for outside installation connects up to twelve digital inputs to the DCS via fieldbus. It is installed close to the sensors in the hazardous area. Inputs include intrinsically safe NAMUR sensors or mechanical contacts.
The BI communicates all data, configuration, and alarms via one fieldbus address to the DCS. System integration is possible through GSD files. Fieldbus powers the sensors and the binary interface itself, additional power or wiring is not required.
Four inputs are connected directly, eight inputs are connected via 2:1 technology. See the list with compatible sensors online. The binary input monitors the sensors for proper function.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Planning and integration: Compatibility list of sensors and pilot valves | ENG | 50 KB | |
Safety and Security Documentation | |||
Instruction Manual FD0-BI-Ex12.PA / Betriebsanleitung FD0-BI-Ex12.PA | ALL | 341 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe PTB II 2 G (1) II (1D) II (3D) II 3 G ATEX | PTB 98 ATEX 2210 | ALL | 1378 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0002 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-0812B | ALL | 88 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD / GSD | Rev 1.3 | ZIP | 4 KB |
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.