Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Valve Coupler FD0-VC-EX4.PA

FD0-VC-EX4.PA
  • For four intrinsically safe valves with position sensors
  • Installation in Zone 1 and Zone 2
  • Valves in Zone 0
  • Connection to fieldbus acc. to FISCO or Entity
  • For PROFIBUS PA
  • PCS integration with FDT/DTM technology
  • Monitors lead breakage and short circuits
  • Valve monitoring and diagnostics integrated
  • Conducts partial stroke testing
  • Conforms to PROFIBUS PA profile

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FD0-VC-EX4.PA

General specifications
Design / MountingOutside installation
Fieldbus connection
PROFIBUS PA
ConnectionConnection +, -
Rated voltage9 ... 32 V
Rated currentmax. 23 mA
Baud rate31.25 kBit/s
ProtocolIEC 61158-2
Terminal "S"only for the connection of the cable screen (BUS) and/or the potential compensation
Terminal "PA"only for the connection of the cable screen (sensor interface) and/or grounding
Grounding plateonly for the connection of the potential compensation
Field circuit
Inputs
Connection8, for binary sensors: terminals 3, 4, 7, 8, 11, 12, 15, 16
Sensor supply voltage5 V
Sensor supply current5 mA
Time delay before availability2 ms
Max. cycle timemax. 160 ms
Outputs
Connectionterminals 1+, 2-; 5+, 6-; 9+, 10-; 13+, 14-
Output voltage6.4 ... 7.9 V
Output rated operating current1.5 mA
Holding current1 mA
Galvanic isolation
PROFIBUS PA/Field circuitsafe galvanic isolation acc. to EN 60079-11, voltage peak value 60 V
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Standard conformity
Galvanic isolationEN 60079-11
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Ambient conditions
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Core cross sectionBus cable: ∅ 5 mm ... 10 mm
Cable sensors/valve: ∅ 4 mm ... 8 mm
Housing187 mm x 129 mm x 46 mm
Degree of protectionIP65
Installation positionCable glands downwards
Massapprox. 290 g
Mountingwall mounting
Data for application in connection with hazardous areas
EU-type examination certificatePTB 98 ATEX 2210
MarkingEx-Hexagon II 2G (1) Ex ia [ia Ga] IIC T4 Gb ,
Ex-Hexagon II (1D) [Ex ia Da] IIIC ,
Ex-Hexagon II 3G Ex ic IIC T4 Gc ,
Ex-Hexagon II (3D) [Ex ic Dc] IIIC
PROFIBUS PA
Voltage24 V
Current380 mA
Power5.32 W
Rated voltage9 ... 32 V
Rated current23 mA
FDE (Fault Disconnect Equipment)6.7 mA
Terminal "S"only for the connection of the cable screen (BUS) and/or the potential compensation
Terminal "PA"only for the connection of the cable screen (sensor interface) and/or grounding
Grounding plateonly for the connection of the potential compensation
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012
International approvals
IECEx approvalIECEx TUN 04.0002
Approved forEx ia [ia Ga] IIC T4 Gb ,
[Ex ia Da] IIIC ,
Ex ic IIC T4 Gc ,
[Ex ic Dc] IIIC
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242610
ECLASS 12.027242610
ECLASS 11.027242610
ECLASS 10.0.127242610
ECLASS 9.027242610
ECLASS 8.027242610
ECLASS 5.127242610
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: FD0-VC-EX4.PA

Function

The valve coupler for PROFIBUS PA connects up to four intrinsically safe low-power valves to the DCS via fieldbus. It is installed pre-wired in a field enclosure or directly outside, close to the valves in the hazardous area. The valve coupler drives four low-power auxiliary valves and gathers positioning information via pairs of inductive proximity switches.

The valve coupler communicates all data, configuration, and alarms via one fieldbus address to the DCS. It supports DCS integration through GSD file and FDT/DTM technology. Fieldbus powers the actors, sensors and the valve coupler itself. Additional power or wiring is not required.

The valve coupler supports the PROFIBUS PA profile for easy integration with summary diagnostics according to NAMUR recommendations, and detects lead breakage and short circuit conditions. It monitors and reports runtime and breakaway time during each operation and can conduct partial stroke tests.

Informative Literature: FD0-VC-EX4.PA

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: FD0-VC-EX4.PA

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Planning and integration: Compatibility list of sensors and pilot valvesENGPDF50 KB
Manuals
Manual FD0-VC-Ex4.PAENGPDF956 KB
Software Information
Release Information FD0-VC-Ex4.PA DTMENGPDF406 KB
Release information DD/GSD filesENGPDF325 KB

Approvals: FD0-VC-EX4.PA

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe PTB II 2 G (1) II (1D) II (3D) II 3 G ATEXPTB 98 ATEX 2210ALLPDF1378 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0002ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-0812BALLPDF88 KB

Software: FD0-VC-EX4.PA

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Device Driver / Gerätetreiber1.3ZIP259 KB
GSD / GSDRev. 1.5ZIP4 KB
Software Tools
FD0-VC-Ex4.PA DTM / FD0-VC-Ex4.PA DTM1.5.97.14ZIP20003 KB

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …