Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Segment Protector F2-SP-IC04.2.04.04.01

FieldConnex® Fieldbus
F2-SP-IC04.2.04.04.01
  • 4 ... 10 outputs Ex ic (FISCO or Entity)
  • Advanced fault isolation at the spur
  • Segment Protector in Zone 2
  • Instruments in Zone 2 or Zone 1
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Advanced Diagnostics at the spur
  • Power, Com, Terminator, Diagnostics, and Error LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  F2-SP-IC04.2.04.04.01

Product Description
Segment protector, field junction box for fieldbus with short-circuit and fault protection, aluminum housing for field installation
General specifications
Design / MountingOutside installation
Equipment characteristicsTrunk surge protector
Installation in hazardous areaZone 2 / Div. 2
Fieldbus connection
Main cable (Trunk)
Cable entry typeM20 cable gland , stainless steel
Rated voltage9 ... 31 V DC
10.5 V DC minimum input voltage acc. to FF-846
Rated currentmax. 4.5 A
Outputs
Number of outputs4
Cable entry typeM20 cable gland , stainless steel
Number of devices per output1
Rated voltagemax. 31 V
Rated currentmax. 32 mA jumper 1, position 2
max. 43 mA jumper 1, position 1
Short-circuit current46 mA jumper 1, position 2
57 mA jumper 1, position 1
Self current consumptionmax. 15 mA
Voltage drop main cable/outputsmax. 1.2 V
Voltage drop trunk In/Out0 V
Terminating resistorselectable via Jumper 100 Ω +/- 10 %
Surge protectiontrunk, spurs overvoltage protected if voltage exceeds typ. 39 V, max. 41 V
Indicators/operating means
LED PWRgreen: Fieldbus voltage > 10 V and fieldbus terminator is deactivated
LED PWR/TERMgreen: Fieldbus voltage > 10 V and fieldbus terminator is activated
LED COM/ERRyellow: flashing: fieldbus communication status and physical layer diagnostic status
LED SPURSred: 2 Hz flashing in short-circuit condition
Jumper 1configuration of short-circuit current/rated current
Jumper 2configuration of grounding option for trunk and cable screen/shield
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Standard conformity
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Climatic conditionsIEC 60721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient conditions
Ambient temperaturesee table 2
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance5 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Connection typespring terminal
Core cross sectionmax. 2.5 mm2 /AWG 12-24
Cable diametersee table 3
Housingsee figure 1
Housing materialAluminum
Degree of protectionIP66
Massmax 2.6 kg , depending on model
Dimensionssee table 2
Mountingwall mounting
Data for application in connection with hazardous areas
EU-type examination certificateTÜV 13 ATEX 107689 X
MarkingEx-Hexagon II 3G Ex nA [ic] IIC T4 Gc ,
Ex-Hexagon II 2(3)D Ex tb [ic Dc] IIIC T130°C Db
Supply
Maximum safe voltage35 V
Outputs
Voltage32 V
Current46 mA jumper 1, position 2
65 mA jumper 1, position 1
Inductance0.25 mH jumper 1, position 1
0.125 mH jumper 1, position 2
Capacitance60 nF
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
International approvals
IECEx approvalIECEx TUN 13.0004X
Approved forEx nA [ic] IIC T4 Gc ,
Ex tb [ic Dc] IIIC T130°C Db
Certificates and approvals
FOUNDATION FieldbusFF-846
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories

Classifications

SystemClasscode
ECLASS 13.027242610
ECLASS 12.027242610
ECLASS 11.027242610
ECLASS 10.0.127242610
ECLASS 9.027242610
ECLASS 8.027242610
ECLASS 5.127242601
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: F2-SP-IC04.2.04.04.01

Function

The F2 Segment Protector with integrated diagnostics, a device coupler in aluminum housing, connects 4 ... 10 instruments to the segment with intrinsic safety (Ex ic, Zone 2). Device connections in Zone 1 require additional methods of ignition protection. Pre-engineering options are: cable glands in various materials; a choice of fixed or plug-in terminals with screw or spring-clamp connections. Short circuit, jabber, and bounce protection isolate most fault condition types from the segment.

The short circuit current limitation is adjustable for maximum load with Ex ic for gas groups IIB and IIC. The shield can be connected hard-to-ground or floating. A terminator with LED indication is selectable via jumper.

Short circuit protection ensures proper operation of the segment in case of unwanted faults at the spur. Intrinsic safety at the spur enables work on devices with hot work permit. The integrated fieldbus terminator features a high-availability design and can be chosen via a jumper.

Informative Literature: F2-SP-IC04.2.04.04.01

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: F2-SP-IC04.2.04.04.01

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF232 KB
Manuals
Manual Segment Protector F2-SP-IC*ENGPDF2835 KB

Approvals: F2-SP-IC04.2.04.04.01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 14.1592 XALLPDF1121 KB
China SITIIAS CCC Ex Certificate2020322310002785 (Singapore)ALLPDF1722 KB
DNV MarineTAA0000272ALLPDF100 KB
Europe TUV Nord ATEX II 3 GTÜV 13 ATEX 107689XALLPDF553 KB
India PESO (India) CCOEA/P/HQ/KA/104/6097 (P579055)ALLPDF105 KB
TUV Nord Ex nA nC Ex tb IECEx Certificate of ConformityIECEx TUN 13.0004XALLLINK---
Worldwide Fieldbus FoundationDC084300ALLPDF56 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0193DALLPDF1292 KB

Associated Products: F2-SP-IC04.2.04.04.01

Specifications
FieldConnex® Fieldbus, Segment protector, junction box for fieldbus with short-circuit and fault protection, field junction box, stand-alone device in aluminum housing for field installation, 4 ... 10 outputs Ex ic (FISCO or Entity), Advanced fault isolation at the spur, Segment Protector in Zone 2, Instruments in Zone 2 or Zone 1, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, Dust protection, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …