Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching element function | Analog current or voltage output, programmable 2 switch outputs, programmable |
|
Object distance | 0.5 ... 3 mm , recommended: 1.5 mm | |
Measurement range | 0 ... 40 mm | |
Linearity range | 1 ... 39 mm | |
Nominal ratings | ||
Operating voltage | 12 ... 30 V DC (13 ... 30 V when analog voltage output is parameterized) |
|
Reverse polarity protection | reverse polarity protected | |
Linearity error | within measuring range: ± 0.8 mm within linearity range: ± 0.4 mm |
|
Repeat accuracy | ± 0.1 mm | |
Resolution | 50 µm | |
Temperature drift | ± 0.5 mm (-25 °C ... 70 °C) | |
No-load supply current | ≤ 40 mA | |
Operating voltage indicator | LED green | |
Functional safety related parameters | ||
MTTFd | 382 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED S1 | switching state Switching output 1 | |
LED S2 | switching state Switching output 2 | |
LED S3 | Damping element in the configured analog measuring range | |
LED STATUS | Status display LED, green/red (Power on, communication/error, missing damping element) | |
Interface | ||
Interface type | IO-Link (via C/Q = Pin 4) | |
IO-Link revision | 1.1 | |
Device profile | Smart Sensor | |
Device ID | 0x200204 (2097668) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Value range | 0000h ... 3200h | |
Min. cycle time | 2.3 ms | |
Process data width | Process data input: 16 Bit Process data output: none |
|
SIO mode support | yes | |
Compatible master port type | A | |
Switching output | ||
Output type | 2 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection, surge-proof | |
Operating current | ≤ 100 mA / Output | |
Switching window | ± 1 mm | |
Switching hysteresis | 0.2 mm | |
Voltage drop | ≤ 3 V | |
Short-circuit protection | pulsing | |
Analog output | ||
Output type | 1 current output: 4 ... 20 mA or 1 voltage output: 0 ... 10 V , programmable | |
Load resistor | current output: ≤ 400 Ω voltage output: ≥ 1000 Ω |
|
Short-circuit protection | voltage output: current limit | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 EN 60947-5-7:2003 EN61131-9:2013 IEC 60947-5-7:2003 IEC 61131-9:2013 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gc (ec) | IECEx TUR 21.0019X | |
Equipment protection level Dc (tc) | IECEx TUR 21.0020X | |
ATEX approval | ||
Equipment protection level Gc (ec) | TÜV 20 ATEX 8525 X | |
Equipment protection level Dc (tc) | TÜV 20 ATEX 8526 X | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
Marine approval | DNVGL TAA00001V2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 5-pin, M12 x 1 connector | |
Degree of protection | IP67 / IP69K | |
Material | ||
Housing | PBT, stainless steel 1.4571 , brass, nickel-plated | |
Target | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) | |
Mass | 56 g | |
Dimensions | ||
Height | 40 mm | |
Width | 23 mm | |
Length | 60.3 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation and Design Notes for Position Sensors, F90 Series | ENG | 311 KB | |
Installation and user instructions for offline parameterization of IO-Link sensors | ENG | 1788 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 175 KB | |
Manuals | |||
Manual PMIxxx-F90-...-IO-... Inductive Positioning Measurement System with IO-Link | ENG | 2695 KB | |
Parameter Information | |||
Brief instructions | ENG | 565 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 402 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
- DNV Marine | TAA00001V2 Rev. No: 5 | ALL | 385 KB | |
Canada USA UL Ordinary Location | UL-CA-2133562-0 / UL-US-2140037-0 | ALL | 546 KB | |
Europe TUV Rheinland ATEX ec 3G | TÜV 20 ATEX 8525 X | ALL | 524 KB | |
Europe TUV Rheinland ATEX tc 3D | TÜV 20 ATEX 8526 X | ALL | 4375 KB | |
IO-Link Manufacturer Declaration | CERT-4518 | ALL | 244 KB | |
Worldwide TUV Rheinland IECEx ec | IECEx TUR 21.0019X | ALL | LINK | --- |
Worldwide TUV Rheinland IECEx tc | IECEx TUR 21.0020X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5062A | ALL | 1220 KB | |
UK Declaration of Conformity (P+F) | TDOC-6459_ENG | ENG | 1217 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
IODD for PMI40-F90-IUEP-IO-3G-3D / IODD für PMI40-F90-IUEP-IO-3G-3D | V1.10.001 / 2021-10-10 | ZIP | 260 KB |
Function block TIA Portal for evaluating process data of the sensor PMI*-F90*-IO-* / Funktionsbaustein TIA Portal zum Auswerten der Prozessdaten des Sensors PMI*-F90*-IO-* | V1.00.000 / 2022-08-23 | ZIP | 483 KB |
Function block TIA Portal for parameterization of the sensor PMI*-F90*-IO-* / Funktionsbaustein TIA Portal zur Parametrierung des Sensors PMI*-F90*-IO-* | V1.00.000 / 2022-08-23 | ZIP | 571 KB |
Software Tools | |||
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | V1.00.006 / 2022-07-10 | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|