Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Div 2 KVM extender kit SK-KVM-xxx-CW-20-CR-N Series

SK-KVM-xxx-CW-20-CR-N Series
  • Locate an operator workstation up to 120 m from server or pc
  • Operate keyboard, mouse, and monitor safely in a Div 2 hazardous area
  • Transparent operation between computer and monitor
  • Automatic skew compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SK-KVM-xxx-CW-20-CR-N Series

Product Description
DVI to CAT5 KVM kit
General specifications
ResolutionMaximum resolution: 1920 x 1200 @ 60 Hz
Distance120 m ( 400 ft )
Supply
Power consumption5 V DC @ 10 W max
Indicators/operating means
IndicatorsFront panel: power
Video check: LED
Input devices29-pin DVI-D
2 x USB Type A (keyboard and mouse/touch screen)
1 x RS-232 (touch screen)
1 x RJ45 (CAT5e/6)
Serial data
Baud rate19.2 KBd max
Flow controlRTS, CTS, DTR, DSR
Audio data
Drive capability5 V p-p
Impedance47 kΩ
Connector type3.5 mm stereo jack
Transmission method16 bit, 38.4 KHz digitized audio
Speakerpowered
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN 55024, EN61000-3-2, EN61000-3-3, IEC6100-4-2, IEC6100-4-3, IEC6100-4-4, IEC6100-4-5
Low voltage
Directive 73/23/EECEN60950
Ambient conditions
Operating temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-25 ... 60 °C (-13 ... 140 °F)
Mechanical specifications
Mass0.3 kg
Dimensions105 mm x 133 mm x 35 mm (4.1 inch x 5.3 inch x 1.4 inch)
International approvals
UL approvalUL Class I/Div 2

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC000698
ETIM 8.0EC000698
ETIM 7.0EC000698
ETIM 6.0EC000698
ETIM 5.0EC000698
UNSPSC 12.143222608

Details: SK-KVM-xxx-CW-20-CR-N Series

Function

The Pepperl + Fuchs KVM extender SK-KVM-xxx-CW-20-CR-N is a CAT 5 to DVI/USB converter for use in Division 2 Hazardous areas. The system consists of two units, a transmitter and a receiver. The transmitter connects to your CPU.

The receiver connects to a USB keyboard, DVI-D monitor, and USB mouse or KVM station. The transmitter and receiver are connected together with CAT5 Ethernet cable.

Informative Literature: SK-KVM-xxx-CW-20-CR-N Series

Language Selection:
LiteratureLanguageFile TypeFile Size
KVM Extenders for Division 2 ApplicationsENGPDF745 KB

Product Documentation: SK-KVM-xxx-CW-20-CR-N Series

Language Selection:
ManualsLanguageFile TypeFile Size
SK-KVM-XXX Series Installation and Operation ManualENGPDF10564 KB

Approvals: SK-KVM-xxx-CW-20-CR-N Series

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
UL Hazardous LocationCoC E190294 RptRef E190294-2010-09-17ALLPDF431 KB
UL Hazardous LocationCoC E190294 RepRef E190294-2010-09-04ALLPDF431 KB