Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Protection Module for Surge Protection Barrier M-LB-1.275.M

M-LB-1.275.M
  • Protection module for 1 supply line
  • Type 2 acc. to EN 61643-11
  • Exchange device for surge protection barrier M-LB-*.275*.D
  • Easy replacement of protection modules wihtout tools
  • High discharge capacity
  • Module can be exchanged under voltage (hot swap)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-1.275.M

General specifications
Device typetype 2 acc. to EN 61643-11
class II acc. to IEC 61643-1
Number of protected supply lines1
Electrical specifications
Maximum continuous operating voltage275 V AC
Nominal discharge current (8/20 µs)20 kA
Max. surge current (8/20 µs)40 kA
Indicators/settings
Display elementsstatus display
operating state (green)
fault indication (red)
Directive conformity
Low voltage
Directive 2014/35/EUEN 61643-11:2012
Conformity
Degree of protectionIEC 60529
Shock resistanceEN 60068-2
Vibration resistanceEN 60068-2
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Degree of protectionIP20
Material
Housingthermoplastic, color grey , UL 94 V-0
Massapprox. 50 g
Dimensions18 x 45 x 50 mm (0.7 x 1.8 x 2 inch) (W x H x D) , 1 TE acc. to DIN 43880
Height45 mm
Width18 mm
Depth50 mm
Mountingin the surge protection barrier M-LB-*.****.*
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027171202
ECLASS 12.027171202
ECLASS 11.027130805
ECLASS 10.0.127130805
ECLASS 9.027130805
ECLASS 8.027130805
ECLASS 5.127130801
ETIM 9.0EC000941
ETIM 8.0EC000941
ETIM 7.0EC000941
ETIM 6.0EC000941
ETIM 5.0EC000941
UNSPSC 12.139121610

Details: M-LB-1.275.M

Approvals: M-LB-1.275.M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
USA UL Surge Protective Device ULE346845 UL (VZCA2)ALLPDF235 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0925AALLPDF67 KB

Associated Products: M-LB-1.275.M

Accessory of
Surge protection for 4 supply lines, Type 2 acc. to EN 61643-11, For TN-S systems (230 V AC/400 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11
class II acc. to IEC 61643-1, Number of protected supply lines: 4pa
Surge protection for 4 supply lines, Type 2 acc. to EN 61643-11, For TT and TN-S systems (230 V AC/400 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11
class II acc. to IEC 61643-1, Number of protected supply lines: 4pa
Surge protection for 3 supply lines, Type 2 acc. to EN 61643-11, For TN-C systems (230 V AC/400 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11
class II acc. to IEC 61643-1, Number of protected supply lines: 3pa
Surge protection for 1 supply line, Type 2 acc. to EN 61643-11, For 230 V, Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11
class II acc. to IEC 61643-1, Number of protected supply lines: 1pa
Surge protection for 2 supply lines, Type 2 acc. to EN 61643-11, For TN systems (230 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11
class II acc. to IEC 61643-1, Number of protected supply lines: 2pa