|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'M-LB-1.150.D' is now added to your watch list.
The product 'M-LB-1.150.D' is already on your watch list.
|
Surge protection for 1 supply line, Type 2 acc. to EN 61643-11, For 120 V, Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 1pa |
|
|
|
The product 'M-LB-1.150.M' is now added to your watch list.
The product 'M-LB-1.150.M' is already on your watch list.
|
Protection module for 1 supply line, Type 2 acc. to EN 61643-11, Exchange device for surge protection barrier M-LB-*.150*.D, Easy replacement of protection modules wihtout tools, High discharge capacity, Module can be exchanged under voltage (hot swap), Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 1pa |
|
|
|
The product 'M-LB-1.275.D' is now added to your watch list.
The product 'M-LB-1.275.D' is already on your watch list.
|
Surge protection for 1 supply line, Type 2 acc. to EN 61643-11, For 230 V, Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 1pa |
|
|
|
The product 'M-LB-2.150TN.D' is now added to your watch list.
The product 'M-LB-2.150TN.D' is already on your watch list.
|
Surge protection for 2 supply lines, Type 2 acc. to EN 61643-11, For TN systems (120 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 2pa |
|
|
|
The product 'M-LB-2.255.T3.D' is now added to your watch list.
The product 'M-LB-2.255.T3.D' is already on your watch list.
|
Surge protection for 2 supply lines, Type 3 acc. to EN 61643-11, Nominal voltage 230 V AC, Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 3 acc. to EN 61643-11:2013 class III acc. to IEC 61643-1:2011, Number of protected supply lines: 2pa |
|
|
|
The product 'M-LB-2.30.T3.M' is now added to your watch list.
The product 'M-LB-2.30.T3.M' is already on your watch list.
|
Protection module for 1 supply line, Type 3 acc. to EN 61643-11, Removable module for surge protection barrier M-LB-2.30.T3.D, Easy replacement of protection modules wihtout tools, High discharge capacity, Module can be exchanged under voltage (hot swap), Device type: type 3 acc. to EN 61643-11:2013 class III acc. to IEC 61643-1:2011, Number of protected supply lines: 1pa |
|
|
|
The product 'M-LB-4.150TNS.D' is now added to your watch list.
The product 'M-LB-4.150TNS.D' is already on your watch list.
|
Surge protection for 4 supply lines, Type 2 acc. to EN 61643-11, For TN-S systems (120 V AC/240 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 4pa |
|
|
|
The product 'M-LB-2.275TN.D' is now added to your watch list.
The product 'M-LB-2.275TN.D' is already on your watch list.
|
Surge protection for 2 supply lines, Type 2 acc. to EN 61643-11, For TN systems (230 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 2pa |
|
|
|
The product 'M-LB-3.150TNC.D' is now added to your watch list.
The product 'M-LB-3.150TNC.D' is already on your watch list.
|
Surge protection for 3 supply lines, Type 2 acc. to EN 61643-11, For TN-C systems (120 V AC/240 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 3pa |
|
|
|
The product 'M-LB-3.275TNC.D' is now added to your watch list.
The product 'M-LB-3.275TNC.D' is already on your watch list.
|
Surge protection for 3 supply lines, Type 2 acc. to EN 61643-11, For TN-C systems (230 V AC/400 V AC), Pre-wired unit, Operating state and fault indication of every protected line, Fault indication output, DIN rail mountable, Device type: type 2 acc. to EN 61643-11 class II acc. to IEC 61643-1, Number of protected supply lines: 3pa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |