Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product
Not available for purchase
Not available for purchase

Surge Protection Barrier M-LB-2.150.T3.D

M-LB-2.150.T3.D
  • Surge protection for 2 supply lines
  • Type 3 acc. to EN 61643-11
  • Nominal voltage 120 V AC
  • Pre-wired unit
  • Operating state and fault indication of every protected line
  • Fault indication output
  • DIN rail mountable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-2.150.T3.D

General specifications
Device typetype 3 acc. to EN 61643-11:2013
class III acc. to IEC 61643-1:2011
Number of protected supply lines2
Suitable componentsprotection module M-LB-2.150.T3.M
Electrical specifications
Nominal voltage120 V AC, 50 ... 60 Hz
Maximum continuous operating voltage150 V AC, 50 ... 60 Hz
150 V DC
Nominal load current25 A
Nominal discharge current (8/20 µs)2 kA
Max. surge current (8/20 µs)4 kA
Voltage protection levelmax. 640 V (L-N)
max. 800 V (L/N-PE)
Reaction timemax. 25 ns (L-N)
max. 100 ns (L/N-PE)
Short-circuit-proof6 kA eff at max. mains-side overcurrent protection
Overcurrent protectionmax. 25 A gL/gG (B 25 A) , mains-side
Fault indication output
Connectionterminals 11, 12, 14
Outputvolt-free change-over contact
Switch powerAC: 250 V / 0.5 A
DC: 250 V/0.1 A; 125 V/0.2 A; 75 V/0.5 A; 24 V/0.5 A
Indicators/settings
Display elementsstatus display
operating state (green)
fault indication (red)
Directive conformity
Low voltage
Directive 2014/35/EUEN 61643-11:2012
Conformity
Degree of protectionIEC 60529:2013
Shock resistanceEN 60068-2:2010
Vibration resistanceEN 60068-2:2010
Operating conditions
Installation conditions
Mounting locationindoor
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity5 ... 95 %
Mechanical specifications
Degree of protectionIP20
Core cross section- min. 0.5 mm2 solid/flexible
- max. 4 mm2 stranded/2.5 mm2 flexible
Material
Housingthermoplastic, color grey , UL 94 V-0
Massapprox. 120 g
Dimensions18 x 90 x 72 mm (0.7 x 3.6 x 2.8 inch) (W x H x D) , 1 TE acc. to DIN 43880
Height90 mm
Width18 mm
Depth72 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027171202
ECLASS 12.027171202
ECLASS 11.027130805
ECLASS 10.0.127130805
ECLASS 9.027130805
ECLASS 8.027130805
ECLASS 5.127130801
ETIM 9.0EC000941
ETIM 8.0EC000941
ETIM 7.0EC000941
ETIM 6.0EC000941
ETIM 5.0EC000941
UNSPSC 12.139121610

Details: M-LB-2.150.T3.D

Function

This device is a modular surge protection barrier (type 3 acc. to EN 61643-11) with error message output (floating changeover contact).

The complete device consists of a base module and plug-in protection modules and is ready for installation.

The base part offers multifunctional terminals for connection of conductors and busbars.

Every protection module is locked in the base module and can be changed without tools via release buttons.

Product Documentation: M-LB-2.150.T3.D

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF528 KB

Design / Simulation: M-LB-2.150.T3.D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1226 KB
CAD Portal / CAD PortalALLLINK---

Approvals: M-LB-2.150.T3.D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China CNEX CCC Ex Certificate2023312304001733 (Germany)ALLPDF1622 KB
Europe DEKRA Surge Protective DeviceKEMA 2172593.02ALLPDF234 KB
Europe TUV Rheinland ATEX Category 3 G ATEX CertificateTÜV 22 ATEX 8932 XALLPDF151 KB
USA UL Surge Protective Device ULE346845 UL (VZCA2)ALLPDF235 KB
Worldwide TUV Rheinland IECEx Certificate of ConformityIECEx TUR 22.0082XALLPDF630 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2133AALLPDF50 KB