Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Y connection cable M23 plug straight A-coded 12-pin to 3x M12 plug straight A-coded 4-pin, 4x PUR cable black |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 2 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 3 | ||
Connection | plug | |
Construction type | M12 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 4 | |
Coding | A-coded | |
Connector 4 | ||
Connection | plug | |
Construction type | M23 | |
Style | straight | |
Locking | screw connection | |
Number of pins | 12 | |
Coding | A-coded | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 4 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
Approvals and certificates | ||
CCC approval | This product is not subject to authorization and therefore does not bear a CCC marking. | |
Maximum permissible operating voltage | max. 75 V AC/DC | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -40 ... 90 °C (-40 ... 194 °F) | |
Connector 4 | -40 ... 125 °C (-40 ... 257 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 2 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Loosening protection | available | |
Tool installation | straight knurling | |
Mating cycles | min. 100 | |
Connector 4 | ||
Tool installation | straight knurling , SW = 24 mm and SW = 27 mm | |
Mating cycles | min. 50 | |
Degree of protection | IP67 / IP68 / IP69 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | ∅8.8 mm / ∅4.8 mm | |
Bending radius | > 5 x cable diameter, moving | |
Sheath color | black (similar to RAL 9005) | |
Cores | 10 x 0.34 mm2 4 x 0.34 mm2 |
|
Core construction | 42 x 0.1 mm / 19 x 0.15 mm ∅ | |
Length | L1 = 0.6 m L2 = 0.6 m L3 = 0.6 m L4 = 1.5 m |
|
Mass | 38.6 g | |
Material | ||
Plug connector | ||
Screw connection | Zinc diecast, nickel-plated | |
Body | TPU, black | |
Contact surface | Au | |
Flammability | V-2 | |
Connector 4 | ||
Body | Zinc diecast, nickel-plated | |
Contact surface | Au / Ni | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Flammability | FT2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440106 |
ECLASS 12.0 | 27440106 |
ECLASS 11.0 | 27440112 |
ECLASS 10.0.1 | 27440112 |
ECLASS 9.0 | 27440106 |
ECLASS 8.0 | 27440312 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5229 | ALL | 109 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6890 | ALL | 108 KB |