Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Panel mount, adapter RJ45 socket to M12 socket D-coded |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | RJ-45 | |
Electrical specifications | ||
Operating voltage | max ... 42 V DC | |
Operating current | max 1.5 A | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) IEC 61076-2-101:2008 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Contacts | Gold plated copper alloy | |
Housing | PBT | |
Connector | brass nickel-plated | |
Slotted nut | brass nickel-plated | |
Mass | 28.2 g | |
General information | ||
Note | Category 5 : RJ-45 connector |
System | Classcode |
---|---|
ECLASS 13.0 | 27440103 |
ECLASS 12.0 | 27440103 |
ECLASS 11.0 | 27440103 |
ECLASS 10.0.1 | 27440103 |
ECLASS 9.0 | 27440103 |
ECLASS 8.0 | 27440103 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 6.0 | EC002061 |
ETIM 5.0 | EC001121 |
UNSPSC 12.1 | 31251501 |