Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Receptacles V31S-M8-500

V31S-M8-500
  • Front/screw mounting
  • Halogen-free stranded wires
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V31S-M8-500

Product Description
Receptacles, M8, 4-pin
General specifications
Connector 1
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance< 3 mΩ
Conformity
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-1
Approvals and certificates
UL File NumberE191152
Ambient conditions
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 105 °C (-40 ... 221 °F)
Cable, flexing-10 ... 105 °C (14 ... 221 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.4 Nm
Mating cyclesmin. 100
Degree of protectionIP67
Connectiontinned copper single leads,
∅1.5 ±0.1 mm
Cable
Number of cores4
Core cross section0.25 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction7 x 0.2 mm ∅
AWG 24
Length500 mm
InstallationFront mounting M8 , tightening torque: 0.8 ... 1 Nm
Mass13.8 g
Material
Halogen-freeyes
Plug connector
Screw connectionbrass, nickel-plated
SealFKM
Contact surfacegold plated (Au)
FlammabilityHB
Cable
Core insulationPVC
General information
Scope of deliverylocknut not included

Classifications

SystemClasscode
ECLASS 13.027440116
ECLASS 12.027440116
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V31S-M8-500

Approvals: V31S-M8-500

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE191152ALLLINK---

Associated Products: V31S-M8-500

Accessories
Nut, nickel-plated brassfa