Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld reader for all common 1-D and 2-D codes |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Readable codes | 1-D Codes: Codabar, Code 11, Code 32, Code 39, Code 93, Code 128, IATA 2 of 5, Interleaved 2 of 5, GS1 DataBar, Hong Kong 2 of 5, Matrix 2 of 5, MSI Plessey, NEC 2 of 5, Pharmacode, Plessey, Straight 2 of 5, Telepen, Trioptic, UPC/EAN/JAN Stacked 1-D Codes: GS1 Composite, MicroPDF, PDF417 2-D Codes: Aztec Code, Code 49, Codablock F, Data Matrix, Han Xin, MaxiCode, Micro QR, QR Code Postal Codes: Australian Post, Intelligent Mail, Japan Post, KIX Code, Korea Post, Planet, Postnet, UK Royal Mail, UPU ID-tags |
|
Read distance | 40 ... 310 mm depending on the code type | |
Reading field | max. 190 mm x 290 mm | |
Modul size | min. 0.1 mm | |
Ambient light limit | 96890 Lux | |
Target velocity | Stop | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1280 x 960 | |
Image recording | real-time , manually triggered | |
Indicators/operating means | ||
Function indicator | LED green: Data carrier read | |
Electrical specifications | ||
Supply | via cable | |
Interface | ||
Physical | USB 2.0 , RS-232 | |
Compliance with standards and directives | ||
Standard conformity | ||
Noise immunity | EN 55024:1998+A1:2001+A2:2003 | |
Emitted interference | EN 55022:2006 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 65 °C (-22 ... 149 °F) | |
Relative humidity | 5 ... 95 % non-condensing | |
Shock and impact resistance | Withstands multible drops from 1.8 m / 6 ft onto a concrete surface | |
Mechanical specifications | ||
Degree of protection | IP54 | |
Connection | System connector for connecting cable | |
Material | ||
Housing | plastic | |
Mass | 110 g | |
Dimensions | 70 mm x 50 mm x 140 mm (l x w x h) | |
Height | 140 mm | |
Width | 50 mm | |
Length | 70 mm | |
General information | ||
Scope of delivery | Handheld reader |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The OHV100 handheld is a compact handheld reader for all common 1-D and 2-D codes. Special technology to prevent glare allows the device to accurately read codes on highly reflective surfaces. With its patented dual lens and a resolution of 1.2 million pixels, it can read both small and large codes from a wide range of distances. A different-colored target projection makes it easier to see the relevant code. Feedback comes in the form of a visual or audible signal or a vibration.
Using the Vision Configurator software, rule sets can be created for formatting read results without the need for extensive programming work. This facilitates integration into ERP systems. Data is transferred via USB or RS-232, depending on which connection cable is selected. With its robust housing and IP54 protection, the handheld reader is ideally suited to heavy-duty industrial use.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Optical Identification Using Handhelds in Electronics Production | ENG | 169 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - OHV100-F222 | ENG | 2670 KB | |
Manuals | |||
Manual | ENG | 7817 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.7.0 | ZIP | 65423 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|