Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector Form C (Ind), Z-diode LED 2-pin+PE, PVC cable black |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | Valve connector industrial version | |
Construction type | form C | |
Style | angled | |
Locking | screw connection | |
Number of pins | 2 + PE | |
Connector 2 | ||
Connection | cable end | |
Indicators/operating means | ||
LED yellow | Operating display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 4 A | |
Suppression | Zener diode | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | Valve connector : DIN EN 175301-803 | |
Flammability | DIN VDE 0482 , DIN EN 50265-2-1 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -20 ... 85 °C (-4 ... 185 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -5 ... 80 °C (23 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Tightening torque | 0.6 Nm | |
Tool installation | screw M3 x 29 | |
Mating cycles | min. 100 | |
Degree of protection | IP65 / IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | |
Sheath diameter | 4.8 mm | |
Bending radius | > 5 x cable diameter, fixed | |
Sheath color | black (similar to RAL 9005) | |
Number of cores | 3 | |
Core cross section | 0.5 mm2 | |
Cores color | Core 1: black 1 Core 2: black 2 Core 3: green/yellow |
|
Core construction | 16 x 0.2 mm ∅ | |
Length | 10 m | |
Cable code | Li YY 3 x 0,50 | |
Mass | 348 g | |
Material | ||
Plug connector | ||
Body | TPU, black | |
Seal | TPU , molded | |
Contact surface | Sn | |
Flammability | V-0 | |
Cable | ||
Sheathing | PVC | |
Core insulation | PVC | |
Oil resistance | good | |
Flammability | V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1185 KB |