Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMA-2+P-N-BU0,6M-PVC-V1-WV4A-Y

VMA-2+P-N-BU0,6M-PVC-V1-WV4A-Y
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Suitable for NAMUR technology
  • Gold plated contacts
  • Union screw made from stainless steel
  • Immunity to vibration, with mechanical latching
  • Suitable for routing intrinsically safe circuits in accordance with DIN EN 60079-14:2014

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMA-2+P-N-BU0,6M-PVC-V1-WV4A-Y

Product Description
Valve connector Form A 2-pin+PE to M12 plug stainless steel 1.4404, A-coded 2-pin, PVC cable blue, NAMUR
General specifications
Connector 1
ConnectionValve connector DIN
Styleangled
Lockingscrew connection
Number of pins2 + PE
Connector 2
Connectionplug
Construction typeM12
Styleangled
Lockingscrew connection
Number of pins2
CodingA-coded
Electrical specifications
Operating voltagemax. 250 V AC/DC
Test voltage1500 V eff AC
Operating currentmax. 4 A
Resistance per unit lengthmax. 0.053 Ω/m
Capacitance per unit length101.8 nF/km
Inductance per unit length0.581 mH/km
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Valve connector : DIN EN 175301-803
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-25 ... 70 °C (-13 ... 158 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Storage temperatureConnector 2 : -40 ... 125 °C (-40 ... 257 °F) :
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.4 Nm
Degree of protectionIP67
Connector 2
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationhexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP67 / IP68 / IP69
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, fixed installation
> 15 x cable diameter, movable installation
Sheath colorblue (similar to RAL 5015)
Number of cores2
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: blue
Core construction19 x 0.15 mm ∅
Length0.6 m
Cable codeLi YY 2 x 0,34
Mass51.96 g
Material
Connector 1
BodyPA, black
SealNBR
Contact surfaceAg
Connector 2
Screw connectionStainless steel 1.4404 / AISI 316L
BodyTPU, black
Contact surfaceAu
FlammabilityV-2
Cable
SheathingPVC
Core insulationPVC

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMA-2+P-N-BU0,6M-PVC-V1-WV4A-Y

Design / Simulation: VMA-2+P-N-BU0,6M-PVC-V1-WV4A-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP254 KB
CAD Portal / CAD PortalALLLINK---