Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Device type | Singleturn absolute rotary encoder | |
UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. | |
Functional safety related parameters | ||
MTTFd | 130 a | |
Mission Time (TM) | 20 a | |
L10 | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Power consumption | max. 4 W | |
Linearity | ± 0.5 LSB (12 Bit) , | |
Output code | binary code | |
Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
Interface | ||
Interface type | PROFINET IO | |
Resolution | ||
Single turn | up to 16 Bit | |
Overall resolution | up to 16 Bit | |
Physical | Ethernet | |
Transfer rate | 100 MBit/s | |
Cycle time | ≤ 1 ms (IRT) ; ≤ 10 ms (RT) | |
Connection | ||
Connector | Ethernet: 2 sockets M12 x 1, 4-pin, D-coded Supply: 1 plug M12 x 1, 4-pin, A-coded |
|
Standard conformity | ||
Degree of protection | DIN EN 60529, shaft side: IP64 (without shaft seal)/IP66 (with shaft seal) housing side: IP65 Stainless steel version (INOX): completely IP67 |
|
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product. | |
Ambient conditions | ||
Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Combination 1 | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
Combination 2 (Inox) | housing: stainless steel 1.4305 / AISI 303 flange: stainless steel 1.4301 / AISI 304 shaft: stainless steel 1.4305 / AISI 303 |
|
Mass | approx. 360 g (combination 1) approx. 910 g (combination 2) |
|
Rotational speed | max. 12000 min -1 | |
Moment of inertia | 30 gcm2 | |
Starting torque | ≤ 3 Ncm (version without shaft seal) | |
Tightening torque, fastening screws | max. 1.8 Nm | |
Shaft load | ||
Angle offset | ± 0.9 ° | |
Axial offset | static: ± 0.3 mm, dynamic: ± 0.1 mm | |
Radial offset | static: ± 0.5 mm, dynamic: ± 0.2 mm | |
Dimensions | ||
Length | 95 mm | |
Diameter | 59 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270502 |
ECLASS 12.0 | 27270502 |
ECLASS 11.0 | 27270502 |
ECLASS 10.0.1 | 27270502 |
ECLASS 9.0 | 27270502 |
ECLASS 8.0 | 27270502 |
ECLASS 5.1 | 27270502 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
In addition to the CANopen-, DeviceNet-, PROFIBUS- and AS-Interface encoders, we have broadened our product line of bus-capable absolute encoders with the ESS58 for Ethernet.
Absolute rotary encoders deliver an absolute step value for each angle setting. This device has a maximum basic resolution of 65536 steps per revolution (16 bits).
The Ethernet interface of this absolute encoder supports the Profinet protocol. The integrated webserver provides Java applets, which allow the whole parameterisation of the encoder via any web browser. In addition to various functions like resolution adjustment, e-mail-services, change of the IP address and many others, the following operation modes can be selected:
Polled mode
Cyclic mode
Change of state mode
The absolute encoder is mounted directly onto the application shaft, without any coupling. Rotation of the absolute encoder is prevented by a torque rest.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 1622 KB | |
Manuals | |||
Manual absolute rotary encoder with PROFINET interface | ENG | 4604 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 219 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3630 | ALL | 76 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSDML file ProfiNet encoders / GSDML-Datei ProfiNet-Drehgeber | 11/2016 | ZIP | 10 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|