Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Multiturn absolute rotary encoder EVM58-PN

EVM58-PN
  • Industrial standard housing ∅58 mm
  • PROFINET IRT
  • 30 Bit multiturn
  • Servo or clamping flange
  • Network loop through by means of integrated 2 port switch (IRT capable)
  • IP address resettable
  • No DIP switches for address setting
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Status LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EVM58-PN

General specifications
Detection typephotoelectric sampling
Device typeMultiturn absolute rotary encoder
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Functional safety related parameters
MTTFd120 a
Mission Time (TM)20 a
L101.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumptionmax. 4 W
Linearity± 2 LSB ( up to 16 Bit )
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface
Interface typePROFINET IO
Resolution
Single turnup to 16 Bit
Multiturn14 Bit
Overall resolutionup to 30 Bit
Physical Ethernet
Transfer rate100 MBit/s
Cycle time≤ 1 ms (IRT) ; ≤ 10 ms (RT)
Connection
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Standard conformity
Degree of protectionDIN EN 60529,
Aluminum version:
shaft side: IP64 (without shaft seal)/IP66 (with shaft seal)
housing side: IP65
Stainless steel version (INOX): completely IP67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel 1.4305 / AISI 303
flange: stainless steel 1.4305 / AISI 303
shaft: stainless steel 1.4305 / AISI 303
Combination 3 (A)housing: stainless steel 1.4404 / AISI 316L
flange: stainless steel 1.4404 / AISI 316L
shaft: stainless steel 1.4112 / AISI 440B
Massapprox. 370 g (Aluminum version)
approx. 860 g (Stainless steel version)
Rotational speedmax. 12000 min -1 for IP64
max. 3000 min -1 for IP66/IP67
Moment of inertia30 gcm2
Starting torque≤ 3 Ncm (version without shaft seal)
Shaft load
Axial40 N
Radial110 N
Dimensions
Diameter59 mm

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: EVM58-PN

Function

Absolute multiturn rotary encoders deliver an absolute step value for each angle setting.

This device has a maximum basic resolution of 65536 steps per revolution (16 bits) and codes up to 16384 revolutions (14 bits). Thus the overall resolution amounts to 30 bits. On account of the high number of measuring steps resulting (more than 1 billion), this type of encoder can be used to divide very long linear distances into small measuring steps.

The device is designed for shaft assembly and is available in servo flange or clamping flange design.

Product Documentation: EVM58-PN

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1650 KB
Manuals
Manual absolute rotary encoder with PROFINET interfaceENGPDF4604 KB

Approvals: EVM58-PN

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC 20190913-E223176 RptRef E223176-20081013ALLPDF280 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3630ALLPDF76 KB

Software: EVM58-PN

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSDML file ProfiNet encoders / GSDML-Datei ProfiNet-Drehgeber11/2016ZIP10 KB

Associated Products: EVM58-PN

Accessories

74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa

53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
77.00  USD

Contact Us

Angled flangefa
Synchro clamping elementfa
63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa