Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Guide pulley ACC-PUL-ECN-SEP2

ACC-PUL-ECN-SEP2
  • Guide pulley for all cable pull models
  • For applications with rope exit ≥ 3°
  • Ideal for wall mounting
  • Breaking ice on the measuring rope
  • For bridging edges and obstacles

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-PUL-ECN-SEP2

Product Description
Separate guide pulley for cable pulls
Mechanical specifications
Material
Guide pulley bracketstainless steel 1.4301 / AISI 304
Guide pulleyPolyamide PA 6
Storagestainless steel
Spacer sleevestainless steel 1.4301 / AISI 304
Mounting materialsstainless steel
Mass130 g
General information
Scope of delivery2 allen head srcews M4 x 8
2 allen head srcews M4 x 8

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-PUL-ECN-SEP2

Design / Simulation: ACC-PUL-ECN-SEP2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP275 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: ACC-PUL-ECN-SEP2

Accessory of
Cable pull, Solid yet lightweight plastic construction, Compact, slim design (the shaft of the flange-mounted rotary encoder is used to provide the function of the drum bearing), Coupling-free adaptation, Multitude of mounting possibilities, Rust and acid-resistant measuring cable, Construction type: 80 mm, 130 mm, 190 mmfa
Cable pull, Robust aluminum drum housing, Compact design, Bellows with steel tip, Wide range of mounting options, Up to 5 m of measuring cable, Construction type: 80 mm, 130 mmfa
Cable pull, Robust aluminum drum housing, Drum travel when cable retracted using threaded spindle, Bellows with steel tip, Wide range of mounting options, Comprehensive accessories, Construction type: 80 mm, 130 mm, 190 mmfa
Cable pull, Open cable pull system, Up to 20 m of measuring cable, Measuring cable diameter of 2 mm, Drum with grooving (Lebus spooling) to increase service life and accuracy, Ball joint as standard cable attachment point allows the attachment point to move with various degrees of freedom and prevents the measuring cable from kinking, Construction type: 190 mmfa