Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Field Junction Box F2-JB-4.CGS

FieldConnex® Fieldbus
F2-JB-4.CGS
  • 4 ... 8 outputs selectable
  • Installation in non-explosion hazardous area
  • Instruments in non-explosion hazardous area
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Supports FISCO and Entity

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  F2-JB-4.CGS

Product Description
Field junction box, stainless steel enclosure solution for field installation
General specifications
Design / MountingOutside installation
Fieldbus connection
Main cable (Trunk)
Cable entry typeCable gland
Connectioninput (Trunk IN): terminals 1+, 2-, 3s
output (Trunk OUT): terminals 4+, 5-, 6s
Rated voltagemax. 35 V DC
Rated current3 A DC at 70°C, reduction 0.1A/K
Outputs
Number of outputssee table "Technical data depending on model"
Cable entry typeCable gland
ConnectionSpur 1: terminals 10+, 11-, 12s
Spur 2: terminals 13+, 14-, 15s
Spur 3: terminals 16+, 17-, 18s
Spur 4: terminals 19+, 20-, 21s
Spur 5: terminals 22+, 23-, 24s
Spur 6: terminals 25+, 26-, 27s
Spur 7: terminals 28+, 29-, 30s
Spur 8: terminals 31+, 32-, 33s
Cable length
Rated voltagesee main cable
Rated currentsee main cable
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Standard conformity
Electromagnetic compatibilityNAMUR NE 21
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Climatic conditionsDIN IEC 721
Ambient conditions
Ambient temperaturesee table
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typescrew terminal , fixed
Core cross sectionup to 2.5 mm2
Housing258 mm x 114 mm x 84 mm (without cable glands)
Housing materialAluminum
Degree of protectionIP67
Mass1800 g
Mountingwall mounting

Classifications

SystemClasscode
ECLASS 13.027242610
ECLASS 12.027242610
ECLASS 11.027242610
ECLASS 10.0.127242610
ECLASS 9.027242610
ECLASS 8.027242610
ECLASS 5.127242601
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: F2-JB-4.CGS

Function

The fieldbus junction box is a passive device coupler that connects instruments to segments. The housing (type F2) is made of sturdy aluminum for installation in rough environments.

A choice of fixed screw terminals or plug-in spring clamp connectors is available. Hard and capacitive grounding concepts are selectable via jumper.

Informative Literature: F2-JB-4.CGS

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: F2-JB-4.CGS

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF1729 KB

Approvals: F2-JB-4.CGS

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-6604ALLPDF1036 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6606ALLPDF1034 KB

Associated Products: F2-JB-4.CGS

Variants
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
Specifications
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs selectable, Installation in non-explosion hazardous area, Instruments in non-explosion hazardous area, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Supports FISCO and Entity, Europe, Device coupler location: non-explosion hazardous area, Instrument location / spur protection: non-explosion hazardous area, Function: Device coupler, Design / Mounting: Outside installationpa