Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Field Junction Box F2-JB-I6.CG

FieldConnex® Fieldbus
F2-JB-I6.CG
  • 4 ... 8 outputs Ex ia, ib
  • Installation in Zone 1/Div. 1
  • Instruments in Zone 0...1/Div. 1
  • Trunk and spurs intrinsically safe
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Supports FISCO and Entity

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  F2-JB-I6.CG

Product Description
Field junction box, stainless steel enclosure solution for field installation
General specifications
Design / MountingOutside installation
Installation in hazardous areaZone 1 / Div. 1
Fieldbus connection
Main cable (Trunk)
Cable entry typeCable gland
Connectioninput (Trunk IN): terminals 1+, 2-, 3s
output (Trunk OUT): terminals 4+, 5-, 6s
Rated voltagemax. 35 V DC
Rated current3 A DC
Outputs
Number of outputssee table "Technical data depending on model"
Cable entry typeCable gland
ConnectionSpur 1: terminals 10+, 11-, 12s
Spur 2: terminals 13+, 14-, 15s
Spur 3: terminals 16+, 17-, 18s
Spur 4: terminals 19+, 20-, 21s
Spur 5: terminals 22+, 23-, 24s
Spur 6: terminals 25+, 26-, 27s
Spur 7: terminals 28+, 29-, 30s
Spur 8: terminals 31+, 32-, 33s
Rated voltagesee main cable
Rated currentsee main cable
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Standard conformity
Electromagnetic compatibilityNAMUR NE 21, EN 61326
Degree of protectionIEC/EN 60529
Fieldbus standardIEC 61158-2
Climatic conditionsDIN IEC 721
Ambient conditions
Ambient temperaturesee table
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typescrew terminal , fixed
Core cross sectionup to 2.5 mm2
Cable diameter
Main cable (Trunk)5 ... 10 mm
Housing258 mm x 114 mm x 84 mm (without cable glands)
Housing materialAluminum
Degree of protectionIP67
Mass1800 g
Mountingwall mounting
Data for application in connection with hazardous areas
Main cable (Trunk)only for connection to intrinsically safe fieldbus circuits
Maximum values
Voltage Uimax. 35 V
Current Iimax. 3 A
Directive conformityStandards
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012

Classifications

SystemClasscode
ECLASS 13.027242610
ECLASS 12.027242610
ECLASS 11.027242610
ECLASS 10.0.127242610
ECLASS 9.027242610
ECLASS 8.027242610
ECLASS 5.127242601
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: F2-JB-I6.CG

Function

The fieldbus junction box is a passive device coupler that connects instruments to intrinsically safe segments. The housing (type F2) is made of sturdy aluminum for installation in rough environments Zone 1/Division 1.

As an associated apparatus, the junction box is permitted for trunk and spur connections that are rated intrinsically safe (Ex ia, Ex ib) for instruments located in Zone 0 ... 1/Division 1.

A choice of fixed screw terminals or plug-in spring terminals is available. Hard and capacitive grounding concepts are selectable via jumper.

Informative Literature: F2-JB-I6.CG

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-SynchrotronENGPDF361 KB
Application Report - Digital Communication in Steel-Plate ManufacturingENGPDF470 KB

Product Documentation: F2-JB-I6.CG

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF1729 KB

Approvals: F2-JB-I6.CG

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2703BALLPDF1036 KB
Declaration of Conformity for simple apparatus / Konformitätserklärung für einfache BetriebsmittelDOC-2471ALLPDF883 KB

Associated Products: F2-JB-I6.CG

Variants
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
Specifications
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa
FieldConnex® Fieldbus, Field junction box, stainless steel enclosure solution for field installation, 4 ... 8 outputs Ex ia, ib, Installation in Zone 1/Div. 1, Instruments in Zone 0...1/Div. 1, Trunk and spurs intrinsically safe, For FOUNDATION Fieldbus H1 and PROFIBUS PA, Europe, Device coupler location: Zone 1 - intrinsically safe trunk, Instrument location / spur protection: Zone 0 ... 1 - intrinsic safety, Function: Device coupler, Design / Mounting: Outside installationpa