Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable socket, shielded 9424-01M-24P-FXS

9424-01M-24P-FXS
  • Connector housing with locking screw
  • Degree of protection IP68

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9424-01M-24P-FXS

Product Description
Female cordset single-ended M23 straight A-coded, 19-pin, PVC cable twisted pairs grey, shielded
General specifications
Connector 1
Connectionsocket
Construction typeM23
Stylestraight
Lockingscrew connection
Number of pins19
CodingA-coded
Connector 2
Connectioncable end
Customizationstripped 94 mm , wire end ferrule
Electrical specifications
Operating voltagemax. 32 V DC
Operating currentmax. 3 A
Conformity
Degree of protectionEN 60529
FlammabilityIEC 60332-1-2
Ambient conditions
Ambient temperature
Plug connector-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Plug connector
Mating cycles50
Shieldingshield not connected to connector
Degree of protectionIP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter8.9 mm
Bending radius> 15 x cable diameter, moving
> 6 x cable diameter, fixed
Sheath colorgrey (similar to RAL 7032)
Number of cores19
Core cross section0.14 mm2
Cores colorCore 1: green
Core 2: yellow
Core 3: grey
Core 4: pink
Core 5: blue
Core 6: white
Core 7: red
Core 8: black
Core 9: violet
Core 10: grey/pink
Core 11: red/blue
Core 12: brown
Core 13: white/green
Core 14: brown/green
Core 15: white/yellow
Core 16: white/pink
Core 17: pink/brown
Core 18: white/blue
Core 19: grey/brown
Core construction12 x 2 x 0,14 mm2 twisted pairs
Shieldtinned copper braiding, 80 % coverage
Length1 m
Cable codeLiYCY
Mass210 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyCuZn
SealFPM
Contact surfacegold plated (Au)
Cable
SheathingPVC
Core insulationPVC

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: 9424-01M-24P-FXS