Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Coupling ACC-CBL-3520242-1010

ACC-CBL-3520242-1010
  • Backlash-free, angle synchronous rotation transmission
  • Optimall misalignment compensation
  • Very high torsion spring stiffness
  • Small reset forces
  • Vibration- isolating
  • Bellows and screws made of stainless steel

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-CBL-3520242-1010

Product Description
Stainless steel bellows coupling
Ambient conditions
Operating temperature-30 ... 120 °C (-22 ... 248 °F)
Mechanical specifications
Shaft diameterd1 = 10 mm , d2 = 10 mm
MaterialStainless steel 1.4404 / AISI 316L
Mass33 g
Rotational speedmax. 10000 min
Max. torque1 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness140 Nm / rad
Radial spring stiffness10 N / mm
Moment of inertia20 g cm2
Mountingclamp screws , M4 DIN 916
Tightening torque of clamping screwsmax. 0.7 Nm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: ACC-CBL-3520242-1010