Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Measuring wheel 9112, 8

9112, 8
  • Knurled plastic
  • 500 mm circumference

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9112, 8

Product Description
Measuring wheel for shaft diameter 8 mm
Mechanical specifications
Surfaceknurled plastic
Hytrel 4056
DiameterD = 159 mm
Circumference500 mm
Width25 mm
Shaft diameterd = 8 mm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: 9112, 8

Associated Products: 9112, 8

Accessory of
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 5 V with RS-422 interface, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Tangential cable outlet, Enclosure type: 40 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Sturdy and compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa