Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Measuring wheel 9113, 10

9113, 10
  • Knurled plastic
  • 200 mm circumference

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9113, 10

Product Description
Measuring wheel for shaft diameter 10 mm
Mechanical specifications
Surfaceknurled plastic
Hytrel 4056
DiameterD = 63.7 mm
Circumference200 mm
Width12 mm
Shaft diameterd = 10 mm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: 9113, 10

Associated Products: 9113, 10

Accessory of
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Application: Ex protection, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Stainless steel version, especially suitable for applications in the food industry, Cleaning compatible according to EHEDG (European Hygienic Engineering & Design Group), Approval for ECOLAB detergents, IP69K Protected, Industrial standard housing ∅58 mm, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Application: hygienic design, Detection type: photoelectric samplingfa
Sturdy design, Up to 5000 ppr, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 78 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, Up to 5000 ppr, Servo flange, square flange or clamping flange, Special flanges with special shafts on demand, Stainless steel version, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa