Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Spring steel coupling |
Ambient conditions | ||
---|---|---|
Operating temperature | -30 ... 120 °C (-22 ... 248 °F) | |
Mechanical specifications | ||
Shaft diameter | d1 = 10 mm , d2 = 12.7 mm | |
Material | ||
Spring | spring steel, nickel plated | |
End piece | Diecast zinc | |
Mass | 100 g | |
Rotational speed | max. 3000 min | |
Max. torque | 1.5 Nm | |
Tightening torque, fastening screws | 1.2 Nm | |
Radial offset | max. ± 1.5 mm | |
Axial offset | max. ± 1 mm | |
Angle error | max. ± 5 ° | |
Torsion angle | at torque 0.75 Nm drive shaft view | |
CW rotation direction | 40 ° | |
CCW rotation direction | 60 ° | |
Moment of inertia | 95 kg m2 x 10-7 | |
Mounting | clamp screws M5 x 6, DIN 916 , Angle bracket 120° | |
Tightening torque of clamping screws | max. 3 Nm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27279103 |
ECLASS 5.1 | 27270591 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 23153016 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2922 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |