Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Flexible coated conduit CP-CDT-SLT-1/4-10M

CP-CDT-SLT-1/4-10M
  • Halogen-free
  • 1/4'' flexible coated conduit

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CP-CDT-SLT-1/4-10M

Product Description
1/4" flexible coated conduit 10 m
Ambient conditions
Ambient temperature- 55 ... 105 °C (131 ... 221 °F)
Mechanical specifications
Length10 m
Bending radiusstatic 40 mm
dynamic 50 mm
Degree of protectionIP67
Mech. capacity
Impact resistanceClass 4, heavy (6 J) , according to EN-IEC 61386
Pressure resistanceClass 4, heavy (1250 N) , according to EN-IEC 61386
Tensile strengthClass 4, heavy (1000 N) , according to EN-IEC 61386
Materialgalvanized steel cable , PUR (halogen-free) jacketed
Mass1550 g
General information
Supplementary informationobserve mounting instructions

Classifications

SystemClasscode
ECLASS 13.027279090
ECLASS 12.027279090
ECLASS 11.027279090
ECLASS 10.0.127279090
ECLASS 9.027279090
ECLASS 8.027279090
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131251501

Details: CP-CDT-SLT-1/4-10M

Function

The flexible coated conduit is used in conjunction with a suitable sensor adapter and a suitable cable gland to form a cable protection system for sensors. The purpose of this system is to protect the sensor wiring in harsh environments.

Product Documentation: CP-CDT-SLT-1/4-10M

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instruction Cable Protection SystemENGPDF1106 KB

Associated Products: CP-CDT-SLT-1/4-10M

Matching System Components
Sensor adapter for M8 sensors and 1/4" flexible coated conduit fa
Sensor adapter for M12 sensors and 1/4" flexible coated conduit fa
Sensor adapter for M14 sensors and 1/4" flexible coated conduit fa
Cable gland M12 for cable diameter 1 ... 5.2 mm and 1/4" flexible coated conduitfa
Cable gland M16 for cable diameter 1 ... 5.2 mm and 1/4" flexible coated conduitfa