Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable gland CP-CGL-SLT-1/4-M12 5pcs

CP-CGL-SLT-1/4-M12 5pcs
  • Suitable for 1/4" flexible coated conduit

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CP-CGL-SLT-1/4-M12 5pcs

Product Description
Cable gland M12 for cable diameter 1 ... 5.2 mm and 1/4" flexible coated conduit
Mechanical specifications
Clamping range (D)
Seal insertouter seal: for cable diameter 4 ... 5.2 mm
outer seal + inner seal: for cable diameter 1 ... 4 mm
Thread typemetric
Thread sizeM12 x 1.5
Degree of protectionIP65
Material
Cable glandbrass, nickel-plated
SealSeal two-piece , synthetic rubber EDPM V0
Clamping ringPVC
O-RingNBR
Mass35 g
General information
Supplementary informationobserve mounting instructions

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CP-CGL-SLT-1/4-M12 5pcs

Function

The cable gland is used in conjunction with a suitable flexible conduit and a suitable sensor adapter to form a cable protection system for sensors. The purpose of this system is to protect the sensor wiring in harsh environments.

Product Documentation: CP-CGL-SLT-1/4-M12 5pcs

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instruction Cable Protection SystemENGPDF1106 KB

Associated Products: CP-CGL-SLT-1/4-M12 5pcs

Matching System Components
1/4" flexible coated conduit 10 m, Halogen-free, 1/4'' flexible coated conduitfa
Sensor adapter for M8 sensors and 1/4" flexible coated conduit fa
Sensor adapter for M12 sensors and 1/4" flexible coated conduit fa
Sensor adapter for M14 sensors and 1/4" flexible coated conduit fa