Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 865 ... 868 MHz | |
Polarization | linear | |
Memory | ||
Chip Type | Higgs-3 (Alien) | |
Memory Bank 00 (Reserved) | 64 Bit | |
Memory Bank 01 (EPC/UII) | 96 ... 480 Bit | |
Memory Bank 10 (TID) | 96 Bit | |
Memory Bank 11 (User memory) | 512 Bit | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 50 years | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 302208 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 150 °C (-40 ... 302 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | ||
Housing | PA 6 | |
Installation | ||
On metal | yes | |
Mass | 6 g | |
Dimensions | ||
Height | 4.8 mm | |
Width | 12.8 mm | |
Length | 31.7 mm | |
Construction type | Rectangular type | |
Note | Packaging unit, 10-piece |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 143 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
EU-Declaration of conformity | TDOC-5598DENG | ENG | 198 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6649A | ALL | 110 KB |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.