Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier for hazardous area |
General specifications | ||
---|---|---|
Marking | ![]() ![]() |
|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Memory | ||
Chip Type | I-CODE SLI (NXP) | |
EEPROM | 896 Bit | |
UID | 64 Bit | |
Memory organization | 4 bytes/block | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years at 55 °C (131 °F) | |
Directive conformity | ||
Explosion protection | ||
Directive 2014/34/EU | EN IEC 60079-0 EN IEC 60079-11 |
|
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-1 ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 110 °C (-40 ... 230 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Housing | Polyurethane (PUR) | |
Installation | ||
On metal | yes | |
In air | yes | |
Dimensions | ||
Height | 10 mm | |
Diameter | 30 mm | |
Construction type | Cylindrical | |
Note | Packaging unit, 50-piece |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Digital Lockout and Tagout for Hot Permit Maintenance Work | ENG | 1183 KB | |
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual IQC21-30-EX-smart-DOME* | ALL | 1142 KB | |
Manuals | |||
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Bureau Veritas ATEX | EPS 15 ATEX 1 1011 X | ALL | 816 KB | |
Declaration of Conformity | ||||
Simplified EU Declaration of Conformity | ALL | 61 KB | ||
EU Declaration of Conformity (external) | TDOC-0219EENG | ENG | 400 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.