Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
RFID read/write device |
General specifications | ||
---|---|---|
Operating frequency | 902 MHz … 928 MHz: USA, Canada, Mexico Other countries available on request |
|
Emitted power | 3 … 1250 mW EIRP adjustable | |
UL File Number | E254700 | |
MTBF | 55 a (Operation at +40 °C) | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
LED Link/Traffic | green: network connection yellow: flashes in rhythm with the transmitted data |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , PELV | |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 500 mA | |
Power consumption | ≤ 10 W | |
Surge protection | category 2 | |
Interface 1 | ||
Physical | Ethernet | |
Protocol | HTTP (REST API) OPC UA (AutoID Companion Specification) EtherNet/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Interface 2 | ||
Physical | Ethernet | |
Protocol | HTTP (REST API) OPC UA (AutoID Companion Specification) EtherNet/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Approvals and certificates | ||
IECEx approval | IECEx INE 14.0042X | |
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
|
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. |
|
IFT approval | ||
Certificate | PEPEIU23-25034 | |
Radio approval | USA: Contains FCC IREIURF190 Canada: Contains 7037A-IURF190 |
|
Ambient conditions | ||
Classification | Environmental condition A (controlled environment) | |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) (Operation with nontransmission periods, adjustable) -20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4X, 7 | |
Connection | Power supply and Ethernet: 20 m cable with flying leads | |
Material | ||
Housing | diecast aluminum | |
Base | diecast aluminum | |
Mass | approx. 7720 g | |
Dimensions | ||
Height | 133.5 mm | |
Width | 204 mm | |
Length | 204 mm | |
Cable length | 20 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
The compact read/write device IUT-F190-B40-FR2-02-20M-EX operates in the UHF frequency range and is optimized for industrial use over medium distances. The device writes and reads passive transponders according to EPC Gen2 (ISO/IEC 18000-63). The read/write device complies with the respective local radio regulations. Extensive possibilities for data filtering are supported. The user can monitor the status of the read/write device using the integrated LEDs. The read/write device has a typical detection range of about 2 m, which is determined by the transponder used and can be adjusted by setting the transmission power. Further influencing factors are the mounting or installation for the specific application and the surrounding materials, especially metal. For the actual read and write distances under real conditions, the combination explosionproof read/write device and transponder must be tested in the desired application. This explosionproof unit comes with a 20 m pigtail pre-attached to the unit. The cable can be fed directly through a straight piece of conduit and connected at the final destination after the cable has been fed through the conduit. The conduit seal comes already poured so that no hazardous gasses can enter the enclosure by way of the conduit fitting. Removing the cover is not necessary but can be done if the read head IUT-F190-B40-2V1D-FR2-02 needs to be replaced in the future.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - RFID UHF-F190 Portfolio | ENG | 856 KB | |
Product information the F190 UHF read/write head | USA | 508 KB | |
Application Report - Clear Identification of Green Tires During Vulcanization | ENG | 320 KB | |
Application Report - Synchronous Detection of Various Objects on Load Carriers | ENG | 332 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - IUH-F190-V1* | ENG | 1810 KB | |
Manuals | |||
Manual IUT-F190-B40-2V1D-* | ENG | 10841 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada Radio Approval | 7037A-IURF190 | ALL | 1239 KB | |
Canada, USA UL | CoC 2021-12-14-E468231 | ALL | 509 KB | |
Mexico Certificate | NYC-2302CT0666-01A | ALL | 697 KB | |
Mexico Radio Approval | PEPEIU23-25034 | ALL | 265 KB | |
ODVA Ethernet/IP | 12148.01 | ALL | 126 KB | |
USA FCC Approval | IREIURF190 | ALL | 118 KB | |
Declaration of Conformity | ||||
FCC Suppliers Declaration of Conformity / FCC-Konformitätserklärung des Lieferanten | DOC-5270 | ALL | 280 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.