Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
HF R/W system, ISO 15693 |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Sensing range | ||
Read distance | 0 ... 130 mm | |
Write distance | 0 ... 130 mm | |
Width | max. 100 mm | |
UL File Number | E87056 | |
Indicators/operating means | ||
LED green/yellow | green: Power on green flashing: read/write attempt performed yellow: data carrier detected |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS , PELV | |
Power consumption | ≤ 1.3 W | |
Supply | From clean power source with 5 W slow blow fuse | |
Interface | ||
Physical | RS-485 point-to-point connection | |
Protocol | ASCII | |
Transfer rate | 9600 Bit/s default, programmable 1200 Bit/s to 38400 Bit/s | |
Cable length | ≤ 3 m | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61326 | |
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2:2006 , ISO/IEC 15693-3:2009 , ISO/IEC 18000-3 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PBT | |
Base | diecast aluminum | |
Encapsulation compound | CY 221/HY 2966 | |
Installation | ||
Distance between two heads | ≥ 150 mm | |
Mass | approx. 380 g | |
Dimensions | ||
Height | 40 mm | |
Width | 80 mm | |
Length | 108.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual: IQT-18GM-R4-V1-Y911215 and IQT-FP-R4-V1-Y911204 | ENG | 1348 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 101 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.