Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Tablet computer TAB-EXPRODZ2-WWANANZ-CN00..

TAB-EXPRODZ2-WWANANZ-CN00..
  • First 10.1" (25.54 cm) Android™ tablet for hazardous areas
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Comprehensive security thanks to Samsung KNOX
  • Accessories and peripheral devices allow a wider range of applications
  • Suitable for use with gloves
  • NFC technology for wireless applications
  • GPS
  • Replaceable battery
  • Memory expansion up to 512 GB possible
  • Global certificates - a common platform
  • Latest available Android™ version for this device
  • 13 MP rear camera + 8 MP front camera
  • Non-Camera version possible
  • MIL-STD-810H

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-EXPRODZ2-WWANANZ-CN00..

Product Description
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, version for Australia & New Zeeland
Hardware
ProcessorOcta-Core, 2x 2 GHz + 6x 1,7 GHz
Qualcom SDM670
Working memoryRAM 4 GByte
Camera
Front camera8 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160 Pixel) @ 30 fps
Internal data memory64 GByte
SensorsAccelerometer, barometer, fingerprint sensor, position sensor, compass, hall sensor, ambient light sensor, proximity sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal25.54 cm (10 ")
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 28.12 WH 3.8 V 7400 mAh
Operating durationup to 15 h
Communication
Mobile standard
2GGSM: 850 / 900 / 1800 / 1900 MHz
3GUMTS: B1, B2, B4, B5, B8
4GLTE FDD: B1, B2, B3, B4, B5, B7, B8, B12, B13, B17, B20, B28, B66
LTE TDD: B38, B40, B41
WLAN802.11 a/b/g/n/ac (2,4 GHz + 5 GHz), VHT80
BluetoothBluetooth® 5.0 (LE bis zu 2 MBit/s)
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1 x Nano SIM (4FF)
Software
Operating systemAndroid™ 11
LanguagesDeutsch , English (default)
SafetySamsung KNOX 3.2
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
Mass930 g
DimensionsH x W x D 170.2 mm x 243.5 mm x 9.9 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 20 ATEX 1 131 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
Ex-Hexagon II 3D Ex ic IIIB T80°C Dc
International approvals
SGS approvalSGSNA/20/SUW/00063X
Approved forClass I, Division 2, Groups A - D T5 Class I, Zone 2, Group IIC T5
IECEx approval
IECEx certificateIECEx EPS 20.0050X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIB T80°C Dc
Approved forAustralia, New Zealand
Further approvalsMIL-STD-810H
General information
Scope of deliveryTab-Ex Pro incl. battery
Ex-protective cover
S Pen
Charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-EXPRODZ2-WWANANZ-CN00..

Informative Literature: TAB-EXPRODZ2-WWANANZ-CN00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB

Approvals: TAB-EXPRODZ2-WWANANZ-CN00..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA SGSSGSNA/20/SUW/00063XALLPDF809 KB
Europe Bureau VeritasEPS 20 ATEX 1 131 XALLPDF1772 KB
Worldwide Bureau VeritasIECEx EPS 20.0050XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4773CALLPDF135 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4968BALLPDF143 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5144AALLPDF122 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5146AALLPDF133 KB

Associated Products: TAB-EXPRODZ2-WWANANZ-CN00..

Accessories
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Travel charger for universal usepa
Stylus pen for Tab-Ex Propa
Tip ends and tip removal tweezers for ST TPRO X2pa
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
Desktop charging station, 5-slot, for Tab-Ex Propa
Desktop charging station, 5-slot, for Tab-Ex Propa
Car charger, on-board voltage socket, non-Ex, for Tab-Ex Propa
Vehicle mount (barewired) non-Ex for Tab-Ex Propa
Vehicle mount non-Ex for Tab-Ex Propa
Chest harness for Tab-Ex Pro DZ2/D2pa
Lightweight duplex headsetpa
Stylus for Tab-Ex® Propa
Basic safety application for lone workerspa
Leather case for Tab-Ex Pro DZ2/D2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!