Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-EX04PRODZ2WWANINDCN6000-..

Tab-Ex® 04 Pro
TAB-EX04PRODZ2WWANINDCN6000-..
  • Rugged 10.1 " (25.66 cm) tablet for hazardous areas
  • Fast wireless data connection with 5G and Wi-Fi 6
  • Latest available Android™ version for this device
  • 13 MP rear camera + 8 MP front camera
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Samsung DeX Mode
  • Replaceable battery
  • MIL-STD-810H
  • Memory expansion up to 1 TB possible
  • Replaceable SIM
  • Non-Camera version possible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-EX04PRODZ2WWANINDCN6000-..

Product Description
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for India
Hardware
ProcessorOcta-Core, 4 x 2.4 GHz + 4 x 1.8 GHz
Qualcomm Snapdragon SM7325-2-AB
RAM6 GByte
Camera
Front camera8 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160 Pixel) @ 30 fps
Internal data memory128 GByte
Free available memory 104.6 GByte
SensorsAccelerometer, barometer, position sensor, compass, hall sensor, ambient light sensor, proximity sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal10.1" (25.66 cm)
Aspect ratio21.6:18
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 28.12 WH 3.8 V 7400 mAh
Operating durationup to 15 h
Communication
Mobile standard
2GGSM: GSM 850, GSM 900, DCS 1800, PCS 1900
3GUMTS: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2.600), B8 (900), B12 (700),
B13 (700 ), B17 (700), B18 (800), B19 (800), B20 (800), B25 (1900), B26 (850), B28 (700), B32 (1500), B66 (AWS-3)
LTE TDD: B38 (2600), B40 (2300), B41 (2500)
4 x 4 MIMO: B1 (2100), B3 (1800), B4 (AWS), B7 (2600), B66 (AWS-3), B38 (2600), B41 (2500)
5G5G Sub6 FDD: n1 (2100), n3 (1800), n5 (850), n7 (2600), n8 (900), n20 (800), n28 (700), n66 (AWS 3)
5G Sub6 TDD: n38 (2600), n40 (2300), n41 (2500), n77 (3700), n78 (3500)
4 x 4 MIMO: n1 (2100), n3 (1800), n7 (2600), n66 (AWS-3), n38 (2600), n41 (2500), n77 (3700), n78 (3500)
WLAN802.11 a/b/g/n/ac/ax (2,4 GHz + 5 GHz), HE80, MIMO, 1024-QAM
Bluetooth5.2 with Low Energy support
GPS sensorGPS, GLONASS, Beidou, Galileo, QZSS
USBUSB 3.2 (Type C)
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1x Nano SIM (4FF)
Software
Operating systemAndroid™ 13
LanguagesDeutsch , English (default)
SafetySamsung KNOX 3.x
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP68
Mass930 g
Dimensions
W x H x D170.2 mm x 243.5 mm x 9.9 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 23 ATEX 1 251 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc
Ex-Hexagon II 3D Ex ic IIIC T135 °C Dc
International approvals
IECEx approval
IECEx certificateIECEx EPS 23.0079X
IECEx markingEx ic IIC T5 Gc
Ex ic IIIC T135°C Dc
Approved forIndia
Further approvalsMIL-STD-810H
General information
Scope of deliveryTab-Ex 04 Pro incl. battery
S Pen
Charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-EX04PRODZ2WWANINDCN6000-..

Approvals: TAB-EX04PRODZ2WWANINDCN6000-..

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-7346AALLPDF97 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-7348AALLPDF111 KB

Associated Products: TAB-EX04PRODZ2WWANINDCN6000-..

Accessories
Travel charger for universal usepa
Li-Ion battery pack for Tab-Ex Propa
Desktop charging station, 5-slot, for Tab-Ex Propa
Desktop charging station, 5-slot, for Tab-Ex Propa
Car charger, on-board voltage socket, non-Ex, for Tab-Ex Propa
Vehicle mount (barewired) non-Ex for Tab-Ex Propa
Vehicle mount non-Ex for Tab-Ex Propa
Chest harness for Tab-Ex Pro DZ2/D2pa
623.00  USD

Contact Us

RSM-Ex 01, Bluetooth, Division 1, version for Northern Americapa
RSM-Ex 01, Bluetooth, Zone 2/22, version for Europepa
Leather case for Tab-Ex Pro DZ2/D2pa
Carrying strap (padded) for leather bagspa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
Tip ends and tip removal tweezers for ST T03 X2pa
Stylus pen for Tab-Ex 03pa
Lightweight duplex headsetpa
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
USB-C to Ethernet Adapterpa
USB-C Multiport Adapterpa
Standard duty pedestal mount and suction cup for Tab-Ex 03 DZ1pa
Standard duty pedestal mount for Tab-Ex 03 DZ1pa
Universal tablet holder for Tab-Ex 04 Propa
Table stand for Tab-Ex 03 DZ1pa
Travel charger for universal usepa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!