Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-IND10WIUAC1F1XXJW.1

Tab-IND®
TAB-IND10WIUAC1F1XXJW.1
  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Front facing NFC antenna
  • Developed in-house
  • IP 65 protection class

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-IND10WIUAC1F1XXJW.1

Product Description
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 16 GB RAM, 256 GB storage, GNSS, with fingerprint sensor
Hardware
ProcessorIntel® N100, Quad Core Processor 2.9 GHz
RAM16 GByte
Camera
Front camera13MP
Main camera13MP
Internal data memory256 GByte UFS
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Fingerprint sensor
Indicators/operating means
DisplayPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Touchscreen technologyMulti-touch
Screen diagonal10.1"
Aspect ratio16:10
Resolution1200 x 1920 px
Brightness660 cd/m2
Electrical specifications
Battery type37.19 Wh 7.7 V 4830 mAh
Operating durationup to 14 h
Interface
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
Communication
WLANIEEE 802.11 ac+r/k/v, Wi-Fi 6, WiDi, WWAN
BluetoothBluetooth® 5.3
Bluetooth® Low Energy
GPS sensorGPS, GNSS, Galileo
NFCFront-facing NFC Secure element
Software
Operating systemWindows® 10 IoT Enterprise x64
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity10 % ... 90 %
Mechanical specifications
Degree of protectionIP65
Massapprox. 817 g
Dimensions
W x H x D269.04 mm x 180.66 mm x 12.7 mm
International approvals
Approved forEU (UK), US, CA, AU, JP, MX
General information
Scope of deliveryTab-IND®

Details: TAB-IND10WIUAC1F1XXJW.1

Associated Products: TAB-IND10WIUAC1F1XXJW.1

Accessories
Adjustable nylon handstrap for Tab-INDpa
Adjustable TPE handstrap for Tab-INDpa
Passive stylus pen for Tab-INDpa
Adjustable shoulder strap for Tab-INDpa
I/O adapter for using Tab-IND with rugged frame installed in combination with Scanner-Frame-FULL-DSpa
Rugged frame for Tab-IND 10"pa
Single charger (EU) for Tab-INDpa
Single charger (US) for Tab-INDpa
5-way charger (EU) for Tab-INDpa
5-way charger (US) for Tab-INDpa
Desktop charging station (EU) for Tab-INDpa
Desktop charging station (US) for Tab-INDpa
Desktop charging station (EU) for Tab-IND with mounted scanner framepa
Desktop charging station (US) for Tab-IND with mounted scanner framepa
Li-Ion battery pack for Tab-IND 10" WINpa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!