Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor) |
General specifications | ||
---|---|---|
Type | Personal Computer | |
Hardware | ||
Processor | Intel® Atom Apollo Lake E3940 | |
RAM | 8 GB | |
Mass storage | 240 GByte industrial grade SSD optional: 480 GByte SSD |
|
Supply | ||
Power consumption | ||
AC | 115/230 V AC, 0.4 ... 0.7 A, 50/60 Hz | |
DC | 18 ... 36 V DC , 1.5 ... 3 A | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 54.61 cm (21.5 inch) | |
Resolution | 1920 x 1080 pixels (Full HD) Aspect ratio 16:9 |
|
Color depth | 24 bit (16.7 M) color | |
Contrast | 5000:1 (typically) | |
Brightness | 300 cd/m2 (nit) | |
Reading angle | 175° in all directions | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | ||
Touch screen | optional: projective capacitive; 10 finger multi-touch, glove friendly | |
Keyboard | Foil keyboard with different pointing device options available (see EXTA4 datasheet) | |
Interface | ||
Interface type | Standard: 1 x Ethernet 100/1000BASE-TX (Ex e) or 1 x fiber optic 1000BASE-SX (Multimode) or 1 x fiber optic 1000BASE-LX (Singlemode), 1 x USB 2.0 (Ex e), 2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse), 1 x DC or AC power in (via power supply unit) Optional: "interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i) "interface 4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i) "interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e) 1 x RS-485 (Ex e) 1 x Ethernet 100/1000Base-TX (Ex e) Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) non-Bluetooth products only |
|
Radio and telecommunication terminal equipment | ||
Directive 2014/53/EU | EN 301 328 V2.1.1 EN 301 489-1 V2.1.1 EN 301 489-17 V3.1.1 Bluetooth products only |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) Display might react sluggishly below 0 °C |
|
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 93% at 40°C, non-condensating, according to EN60068-2-78 | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 (individual components and entire system with housing) | |
Material | Internal: Panel: anodized aluminum (TCU, PCU, PSU), powder coated aluminum (DPU) External: Bezel: stainless steel AISI 304 (1.4301) System housing H4: stainless steel AISI 304 (1.4301), bead blasted, typical surface roughness Ra = 1.6 µm |
|
Installation | Flush-mount installation (requires customized mounting kit) Panel-mount installation into system housing with bezel Panel-mount installation into cabinet with Bezel and standard mounting kit |
|
Mass | Panel (DPU with bezel, TCU, PSU DC): approx. 23 kg Panel (DPU with bezel, TCU, PSU AC): approx. 24 kg System housing (AG-XX00): approx. 11 kg | |
Dimensions | Panel (DPU with bezel, TCU, PSU DC): 625 mm x 459 mm x 120 mm Panel (DPU with bezel, TCU, PSU AC): 625 mm x 459 mm x 137 mm Panel with system housing: 625 mm x 459 mm x 173 mm Panel cut-out dimensions: 583 mm x 417 mm (installation surface) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 17 ATEX E 036 X | |
Marking | ![]() ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
UL approval | E492874 | |
Approved for | Class I, Division 2, Groups A, B, C, D T4; Zone 2, Group IIC T4 Class II, Division 2, Groups F, G T4; Zone 22, Group IIIB T85 Class III; Zone 22, Group IIIA T85 |
|
IECEx approval | IECEx BVS 17.0029X | |
Approved for | Ex eb q ib [ib] IIC T4 IP66 Gb Ex tb [ib] IIIC T85°C IP66 Db |
|
Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The VisuNet GXP PC (PC-GXP1100- 22F*/PC-GXP1200-22F*) is a lightweight modular operator workstation for use in hazardous locations according to ATEX and IECEx Zone 1/21 as well as Class I and II, Division 2, and Class III. Certification for Class I, Zone 2; Class II, Zone 22; and Class III, Zone 22 is also available.
The system assembly consists of three core components that are fieldreplaceable by the customer.
The display unit (DPU1100-*/DPU1200- *) is a hazardous-location rated display panel with an optional 10 finger multitouch sensor. The display and touchsensor are optically bonded with the hardened front glass.
The PC unit (PCU1100-*/PCU1200-*) is a hazardous-location rated computing unit that runs a pre-installed Microsoft Windows operating system. The PC unit allows users to install individual software packages such as SCADA applications to visualize and control their automation application.
The power supply units (PSU1100-*/ PSU1200-*) are hazardous-location rated power supplies that provide the PCU and DPU devices with 24 V DC power.
As a standard mounting option, a bezel is available that allows the panel to be mounted into the system housing or into a cabinet (requires mounting kit). The panel can also be flush-mounted into a cabinet from the back with additional mounting brackets.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 246 KB | |
Manuals | |||
Manual | ENG | 27512 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | BVS 17 ATEX E 036 X | ALL | 1640 KB | |
China SITIIAS CCC Ex Certificate | 2020322309003371 (Singapore) | ALL | 2218 KB | |
IECEx Certificate of Conformity | IECEx BVS 17.0029X | ALL | LINK | --- |
UL Hazardous Location | E492874 (NRAG, NRAG7) | ALL | 405 KB | |
United Kingdom | CML 21UKEX3529X | ALL | 155 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 80 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3629D | ALL | 235 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Driver Package Windows 10 IOT LTSC 2019 x64 (GXP with Apollo Lake) / Software Tool | 18-34025A | ZIP | 494580 KB |
Software Tools | |||
VisuNet GXP PC Service Tool / Version 1.2.2 for Windows 10 | 18-34053C | ZIP | 32441 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|