Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Travel charger TC S03

TC S03

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TC S03

Product Description
Travel charger for universal use
General specifications
Colorblack
Mechanical specifications
ConnectionUSB socket (type A)
EU, UK, US, AU adapters
Suitable series
SeriesSmart-Ex® 03

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: TC S03

Associated Products: TC S03

Accessory of

Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global versionpa

Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, global versionpa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android version, WWAN (LTE) incl. Wi-Fi, 4 GB RAM, with camera, version for South Koreapa
Battery pack charger for Ex-BP S03 AIpa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera (optional), 128 GBpa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 CAMERA ONLY MODE, DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (Mining), MASC, Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for Brazilpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (Mining), ATEX/IECEx, Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for South Africapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, global versionpa
Smart-Ex 03 DZ1 (DIV 1 and Zone 1/21), Android™, 128 GB, version for Brazilpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera (optional), 128 GBpa
Smart-Ex 03 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, global versionpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for Brazilpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, global versionpa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, no charger, version for Argentinapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, version for South Africapa
Smart-Ex 03 DZ2 (DIV 2 and Zone 2/22), Android™, 128 GB, version for Brazilpa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, version for South Koreapa