Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Docking station SCANNER-FRAME-FULL-DS-EU

SCANNER-FRAME-FULL-DS-EU

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SCANNER-FRAME-FULL-DS-EU

Product Description
Desktop charging station (EU) for Tab-IND with mounted scanner frame
General specifications
Colorblack
Interface
I/O ports3x USB
1x HDMI
1x LAN
General information
Scope of deliveryDocking station
Charger
cable (US)
Suitable series
SeriesTab-IND

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: SCANNER-FRAME-FULL-DS-EU

Associated Products: SCANNER-FRAME-FULL-DS-EU

Accessory of
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE (optional), Wi-Fi®, Intel® A3950, 8/4 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE (optional), Wi-Fi®, Intel® A3950, 8/4 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE, Wi-Fi®, Intel® A3950, 4 GB RAM, 64 GB storagepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE, Wi-Fi®, Intel® A3950, 8 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE, Wi-Fi®, Intel® A3950, 8 GB RAM, 128 GB storage, with scanner framepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, Wi-Fi®, Intel® A3950, 8 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 8-inch display, Windows® 10, Wi-Fi®, Intel® A3950, 8 GB RAM, 128 GB storage, with scanner framepa
Tab-IND (industrial grade), 10-inch display, Windows® 10/11, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 10-inch display, Windows® 10/11, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storagepa
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 16 GB RAM, 256 GB storage, GNSS, with fingerprint sensorpa
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storage, with scanner framepa
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storage, GNSS, with fingerprint sensorpa
Tab-IND (industrial grade), 10-inch display, Windows® 10, Wi-Fi 6, Intel® N100, 8 GB RAM, 128 GB storage, GNSS, with fingerprint sensor and scanner framepa