Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Smart-Ex 03 CAMERA ONLY MODE, DZ2 (DIV 2 and Zone 2/22), Android™, with Camera, 128 GB, version for South Africa |
General specifications | ||
---|---|---|
Description | · Camera Only - Kiosk mode limits the functionality of the Smart-Ex 03 to the use of the camera function only. · The phone functions at software level are deactivated and access to the phone functions is not possible. · Wifi is not available - deactivated in the Smart-Ex 03 camera solution. · SIM card slots are physically present but not functional as the phone functions are deactivated at software level. · No hardware modifications have been made to the Smart-Ex 03 camera solution. |
|
Hardware | ||
Processor | Qualcomm® Snapdragon QCM6490 and SDR753 platform Full 3GPP Rel 15 support |
|
RAM | 8 GByte | |
Camera | ||
Front camera | 5 MP | |
Main camera | 13 MP with LED flash and phase detection autofocus optimized for ECOM scanning solutions |
|
Video recording resolution | 1080p, 720p, 480p (main camera) | |
Internal data memory | 128 GByte 1 | |
Sensors | Biometric, Accelerometer, Gyrometer, Magnetometer, Barometer, Proximity, Ambient light | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves Extreme shock and scratch resistant Gorilla® glass |
|
Touchscreen technology | Capacitive multitouch | |
Screen diagonal | 15.24 cm / 6 inch | |
Resolution | 1080 x 2160 pixels | |
Key | Multifunction button as camera shutter Power button with fingerprint sensor Volume up/down |
|
Electrical specifications | ||
Battery type | Li-Ion battery , 4400 mAh | |
Interface | ||
I/O ports | Charging via USB Type C + robust charging pads for charging in docking station (accessory) 3.5 mm audio interface, supporting legacy and standard 3.5mm audio accessories |
|
Software | ||
Operating system | Android™ 13 Android™ Enterprise Recommended verified device |
|
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 , MIL-STD-810H | |
Mass | 400 g | |
Dimensions | ||
W x H x D | 84 mm x 172 mm x 18 mm / 25 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 23 ATEX 1 098 X | |
ATEX marking | ![]() ![]() Ta = -20 °C to +60 °C |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 23.0021X | |
IECEx marking | Ex ic IIC T4 Gc Ex ic IIIC T135 °C Dc Ta = -20 °C to +60 °C |
|
IA approval | ||
IA certificate | MASC S/24-8207X | |
IA marking | Ex ic IIC T4 Gc Ex ic IIIC T135 °C Dc |
|
Approved for | South Africa | |
General information | ||
Note | Android is a trademark of Google LLC. 1 no SD Card memory extension |
|
Scope of delivery | Smart-Ex® 03 Li-Ion battery Charger USB cable Screwdriver Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19060302 |
ECLASS 12.0 | 19060302 |
ECLASS 11.0 | 19060302 |
ECLASS 10.0.1 | 19060302 |
ECLASS 9.0 | 19060302 |
ECLASS 8.0 | 19060302 |
ECLASS 5.1 | 27230240 |
ETIM 9.0 | EC002487 |
ETIM 8.0 | EC002487 |
ETIM 7.0 | EC002487 |
ETIM 6.0 | EC002487 |
ETIM 5.0 | EC002487 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information Smart-Ex 03 | ENG | 1235 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Manual / Handbuch | ALL | 11592 KB | |
Safety Note / Sicherheitshinweis | ALL | 1192 KB | |
Manuals | |||
Manual | ENG | 3691 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Bureau Veritas ATEX Category 3 D ATEX ATEX Category 3 G | EPS 23 ATEX 1 098 X | ALL | 2242 KB | |
Worldwide Bureau Veritas IECEx Certificate of Conformity | IECEx EPS 23.0021X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-7470B | ALL | 149 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F) | DOC-7587 | ALL | 97 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|